76 - 100 of 109 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Part Number

Model Code Description

Port Configuration

Nominal Sizes

Cracking Pressure

Operating Pressure

Core Products

2062316 N/A RV-30-01.X/12- 25 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 30 N/A 1.7 bar25 psi N/A 345 bar5000 psi
2065786 N/A RV-30-01.X/12- 45 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 30 N/A 3.1 bar45 psi N/A 345 bar5000 psi
3250793 N/A RV-30-01.X/12- 65 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 30 N/A 4.5 bar65 psi N/A 345 bar5000 psi
2084790 N/A RV-30-01.X/12- 87 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 30 N/A 6 bar87 psi N/A 345 bar5000 psi
2057126 N/A RV-30-01.X/5 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 30 N/A 0.5 bar7 psi N/A 345 bar5000 psi
2064037 N/A RV-30-01.X/5- 25 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 30 N/A 1.7 bar25 psi N/A 345 bar5000 psi
2064662 N/A RV-30-01.X/5- 45 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 30 N/A 3.1 bar45 psi N/A 345 bar5000 psi
2062156 N/A RV-30-01.X/5- 65 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 30 N/A 4.5 bar65 psi N/A 345 bar5000 psi
2066861 N/A RV-30-01.X/5- 87 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 30 N/A 6 bar87 psi N/A 345 bar5000 psi
2055686 N/A RV-40-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 40 N/A 0.5 bar7 psi N/A 345 bar5000 psi
2067363 N/A RV-40-01.X/12- 0 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 40 N/A N/A 345 bar5000 psi
2092435 N/A RV-40-01.X/12- 29 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 40 N/A 2 bar29 psi N/A 345 bar5000 psi
2062743 N/A RV-40-01.X/12- 65 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 40 N/A 4.5 bar65 psi N/A 345 bar5000 psi
2055684 N/A RV-40-01.X/5 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 40 N/A 0.5 bar7 psi N/A 345 bar5000 psi
2095514 N/A RV-40-01.X/5- 0 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 40 N/A N/A 345 bar5000 psi
2092436 N/A RV-40-01.X/5- 29 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 40 N/A 2 bar29 psi N/A 345 bar5000 psi
2062310 N/A RV-40-01.X/5- 65 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 40 N/A 4.5 bar65 psi N/A 345 bar5000 psi
2062315 N/A RV-30-01.X/12- 65 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 30 N/A 4.5 bar65 psi N/A 345 bar5000 psi
2066838 N/A RV-16-01.X/5- 1.5 (0.1 BAR) N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 16 N/A 0.10 bar1.5 psi N/A 345 bar5000 psi
2072690 N/A RV-12-01.X/0- 65 N/A BSPP N/A 12 N/A 4.5 bar65 psi N/A 345 bar5000 psi
705835 N/A RV-12-01.X/0 N/A BSPP N/A 12 N/A 0.5 bar7 psi N/A 345 bar5000 psi
705838 N/A RV-16-01.X/0 N/A BSPP N/A 16 N/A 0.6 bar8 psi N/A 345 bar5000 psi
705841 N/A RV-20-01.X/0 N/A BSPP N/A 20 N/A 0.7 bar9 psi N/A 345 bar5000 psi
705844 N/A RV-25-01.X/0 N/A BSPP N/A 25 N/A 0.8 bar10 psi N/A 345 bar5000 psi
705847 N/A RV-30-01.X/0 N/A BSPP N/A 30 N/A 0.9 bar11 psi N/A 345 bar5000 psi
76 - 100 of 109 | Results Per Page | View | Unit of Measure
1 2 3 4 5