The inline flow control valve with check vale allows the safe ,simple and repeatable control of hydraulic fluids at operating pressure up to 5000 PSI in an inline application with threaded connections. Precise adjustment of flow is achieved by a micrometer style adjustment knob featuring a color coded flow indicator for the accurate, easy-to-read visual flow reference.
26 - 44 of 44 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code Description

Port Configuration

Nominal Size

Cracking Pressure

End Size

Core Products

2068661 N/A DRV-16-01.X/5-65 N/A NPTF (ANSI B1.20.3) N/A 16 N/A 65 psi N/A 3/4 in.
2064009 N/A DRV-16-01.X/5-S N/A NPTF (ANSI B1.20.3) N/A 16 N/A 7 psi N/A 3/4 in.
705570 N/A DRV-20-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 20 N/A 7 psi N/A 1 5/16-12 UN (SAE-16)
705566 N/A DRV-20-01.X/5 N/A NPTF (ANSI B1.20.3) N/A 20 N/A 7 psi N/A 1 in.
2087884 N/A DRV-20-01.X/5-25 N/A NPTF (ANSI B1.20.3) N/A 20 N/A 25 psi N/A 1 in.
2071307 N/A DRV-20-01.X/5-65 N/A NPTF (ANSI B1.20.3) N/A 20 N/A 65 psi N/A 1 in.
705582 N/A DRV-25-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 25 N/A 7 psi N/A 1 5/8-12 UN (SAE-20)
2089649 N/A DRV-25-01.X/12-65 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 25 N/A 65 psi N/A 1 5/8-12 UN (SAE-20)
705578 N/A DRV-25-01.X/5 N/A NPTF (ANSI B1.20.3) N/A 25 N/A 7 psi N/A 1 1/4 in.
2071308 N/A DRV-25-01.X/5-65 N/A NPTF (ANSI B1.20.3) N/A 25 N/A 65 psi N/A 1 1/4 in.
705594 N/A DRV-30-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 30 N/A 7 psi N/A 1 7/8-12 UN (SAE-24)
2070098 N/A DRV-30-01.X/12-25 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 30 N/A 25 psi N/A 1 7/8-12 UN (SAE-24)
2201561 N/A DRV-30-01.X/12-65 N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing N/A 30 N/A 65 psi N/A 1 7/8-12 UN (SAE-24)
705590 N/A DRV-30-01.X/5 N/A NPTF (ANSI B1.20.3) N/A 30 N/A 7 psi N/A 1 1/2 in.
705514 N/A DRV-08-01.X/0 N/A BSPP N/A 08 N/A 7 psi N/A G 1/4
705526 N/A DRV-10-01.X/0 N/A BSPP N/A 10 N/A 7 psi N/A G 3/8
705538 N/A DRV-12-01.X/0 N/A BSPP N/A 12 N/A 7 psi N/A G 1/2
705550 N/A DRV-16-01.X/0 N/A BSPP N/A 16 N/A 7 psi N/A G 3/4
705574 N/A DRV-25-01.X/0 N/A BSPP N/A 25 N/A 7 psi N/A G 1 1/4
26 - 44 of 44 | Results Per Page | View | Unit of Measure
1 2