Designed for the tough jobs, the HUB Series secures pipe runs to any flat surface. The U-Bolt traps and secures the cushion in place to prevent lateral movement, while nylon insert locknuts provide a positive lock.
Unit of Measure

Specifications

Type

N/A U-Bolt Clamps

Model Code Description

N/A HUB 3/4P A4

Application

N/A Pipe

Metal Component Material

N/A 316 Stainless Steel

Material Finish

N/A Electro-Galvanized

Cushion Material

N/A Thermoplastic Elastomer, rated from -50º to 275ºF

Series

N/A HUB

Clamp Size

N/A 3/4 in

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Dimension D1

N/A 1/4-20 UNC-2B

Dimension E1

N/A 1.8 in46 mm

Pipe Size

N/A 3/4 in

Diameter A

N/A 1.05 in

Dimension B

N/A 0.90 in

Dimension C

N/A 1.80 in

Dimension D

N/A 1.60 in

Dimension E

N/A 0.78 in

Dimension F

N/A 0.68 in

Features

N/A The cushion design provides total load distribution, allowing the U-Bolt to become a full contact hanger, eliminating knife-edge loading. Extremely cost effective, especially in larger sizes.