444400
Model Code Description
N/A HRGKSM 2 R 163-171/169 ST
Type Number
N/A 169
Diameter [Max]
N/A 6.7 in 171 mm
Dimension H
N/A 3.5 to 3.7 in 90.1 to 94.1 mm
Dimension CMAX
N/A 7.9 in 200 mm
444988
Model Code Description
N/A HRGKSM 2 R 167-175/173 F1 A2
Type Number
N/A 173
Diameter [Max]
N/A 6.9 in 175 mm
Dimension H
N/A 3.6 to 3.8 in 92.1 to 96.1 mm
Dimension CMAX
N/A 8 in 204 mm
444401
Model Code Description
N/A HRGKSM 2 R 167-175/173 ST
Type Number
N/A 173
Diameter [Max]
N/A 6.9 in 175 mm
Dimension H
N/A 3.6 to 3.8 in 92.1 to 96.1 mm
Dimension CMAX
N/A 8 in 204 mm
444467
Model Code Description
N/A HRGKSM 2 R 181-192/187 ST
Type Number
N/A 187
Diameter [Max]
N/A 7.4 in 189 mm
Dimension H
N/A 3.9 to 4 in 98.4 to 102.4 mm
Dimension CMAX
N/A 8.5 in 217 mm
444403
Model Code Description
N/A HRGKSM 2 R 186-194/192 ST
Type Number
N/A 192
Diameter [Max]
N/A 7.6 in 194 mm
Dimension H
N/A 4 to 4.1 in 100.9 to 104.9 mm
Dimension CMAX
N/A 8.7 in 222 mm
3091233
Model Code Description
N/A HRGKSM 2 R 190-198/196 ST
Type Number
N/A 196
Diameter [Max]
N/A 7.8 in 198 mm
Dimension H
N/A 4.1 to 4.2 in 102.9 to 106.9 mm
Dimension CMAX
N/A 8.9 in 226 mm
444433
Model Code Description
N/A HRGKSM 2 R 199-207/205 ST
Type Number
N/A 205
Diameter [Max]
N/A 8.1 in 205 mm
Dimension H
N/A 4.2 to 4.4 in 107.4 to 111.4 mm
Dimension CMAX
N/A 9.2 in 235 mm
3132903
Model Code Description
N/A HRGKSM 2 R 208-216/214 ST
Type Number
N/A 214
Diameter [Max]
N/A 8.5 in 216 mm
Dimension H
N/A 4.4 to 4.5 in 111.2 to 115.2 mm
Dimension CMAX
N/A 9.6 in 243 mm
3001691
Model Code Description
N/A HRGKSM 2 R 217-225/223 ST
Type Number
N/A 223
Diameter [Max]
N/A 8.9 in 226 mm
Dimension H
N/A 4.6 to 4.7 in 115.7 to 119.7 mm
Dimension CMAX
N/A 9.9 in 252 mm
3001914
Model Code Description
N/A HRGKSM 2 R 226-234/231 ST
Type Number
N/A 231
Diameter [Max]
N/A 9.2 in 234 mm
Dimension H
N/A 4.7 to 4.9 in 120.2 to 124.2 mm
Dimension CMAX
N/A 10.3 in 261 mm
444379
Model Code Description
N/A HRGKSM 3 R 235-246/243 ST
Type Number
N/A 243
Diameter [Max]
N/A 9.7 in 246 mm
Dimension H
N/A 5.1 to 5.3 in 129.0 to 134.5 mm
Dimension CMAX
N/A 11 in 279 mm
3104394
Model Code Description
N/A HRGKSM 3 R 238/243 ST o.PE
Type Number
N/A 243
Diameter [Max]
N/A 9.7 in 246 mm
Dimension H
N/A 5.1 to 5.3 in 129.0 to 134.5 mm
Dimension CMAX
N/A 11 in 279 mm
444410
Model Code Description
N/A HRGKSM 3 R 248-259/256 ST
Type Number
N/A 256
Diameter [Max]
N/A 10.2 in 259 mm
Dimension H
N/A 5.3 to 5.6 in 135.5 to 141.0 mm
Dimension CMAX
N/A 11.5 in 292 mm
444917
Model Code Description
N/A HRGKSM 3 R 261-272/269 ST
Type Number
N/A 269
Diameter [Max]
N/A 10.7 in 272 mm
Dimension H
N/A 5.5 to 5.8 in 140.9 to 146.4 mm
Dimension CMAX
N/A 12 in 304 mm
444835
Model Code Description
N/A HRGKSM 3 R 268-279/276 ST
Type Number
N/A 276
Diameter [Max]
N/A 11 in 279 mm
Dimension H N/A
Dimension CMAX N/A
444585
Model Code Description
N/A HRGKSM 3 R 274-285/282 ST
Type Number
N/A 282
Diameter [Max]
N/A 11.2 in 284 mm
Dimension H
N/A 5.8 to 6 in 147.4 to 152.9 mm
Dimension CMAX
N/A 12.5 in 317 mm
444826
Model Code Description
N/A HRGKSM 3 R 287-298/295 ST
Type Number
N/A 295
Diameter [Max]
N/A 11.7 in 298 mm
Dimension H
N/A 6.1 to 6.3 in 153.9 to 159.4 mm
Dimension CMAX
N/A 13 in 330 mm
3083992
Model Code Description
N/A HRGKSM 3 R 293-304/301 ST
Type Number
N/A 301
Diameter [Max]
N/A 12 in 304 mm
Dimension H N/A
Dimension CMAX N/A
444411
Model Code Description
N/A HRGKSM 3 R 300-311/308 ST
Type Number
N/A 308
Diameter [Max]
N/A 12.2 in 311 mm
Dimension H
N/A 6.3 to 6.5 in 159.4 to 164.9 mm
Dimension CMAX
N/A 13.5 in 342 mm
444819
Model Code Description
N/A HRGKSM 3 R 313-324/321 ST
Type Number
N/A 321
Diameter [Max]
N/A 12.6 in 319 mm
Dimension H
N/A 6.5 to 6.7 in 165.9 to 171.4 mm
Dimension CMAX
N/A 14 in 355 mm
444923
Model Code Description
N/A HRGKSM 3 R 326-337/334 ST
Type Number
N/A 334
Diameter [Max]
N/A 13.3 in 337 mm
Dimension H
N/A 6.8 to 7 in 172.4 to 177.9 mm
Dimension CMAX
N/A 14.5 in 368 mm
3025962
Model Code Description
N/A HRGKSM 4 R 339-350/347 ST
Type Number
N/A 347
Diameter [Max]
N/A 13.8 in 350 mm
Dimension H
N/A 7.1 to 7.4 in 181.2 to 186.7 mm
Dimension CMAX
N/A 15.2 in 385 mm
3066064
Model Code Description
N/A HRGKSM 4 R 343-354/351 ST
Type Number
N/A 351
Diameter [Max]
N/A 14 in 356 mm
Dimension H N/A
Dimension CMAX N/A
444795
Model Code Description
N/A HRGKSM 4 R 352-363/360 ST
Type Number
N/A 360
Diameter [Max]
N/A 14.3 in 363 mm
Dimension H
N/A 7.4 to 7.6 in 187.7 to 193.2 mm
Dimension CMAX
N/A 15.7 in 398 mm
444760
Model Code Description
N/A HRGKSM 4 R 378-389/386 ST
Type Number
N/A 386
Diameter [Max]
N/A 15.3 in 388 mm
Dimension H
N/A 7.9 to 8.1 in 200.7 to 206.2 mm
Dimension CMAX
N/A 16.7 in 424 mm