2054521
Model Code Description
N/A Repair Kit 20L Buna with B.U.RING
Seal Material
N/A Buna
Size
N/A 20 L
Material
N/A Buna
Operating Temperature [Min]
N/A 5 ºF
2054545
Model Code Description
N/A Spanner Wrench 68-100 MM
Seal Material N/A
Size
N/A 68 to 100 mm
Material N/A
Operating Temperature [Min] N/A
2054558
Model Code Description
N/A Name Plate - 4-6L Aluminum
Seal Material N/A
Size
N/A 4 to 6 L
Material N/A
Operating Temperature [Min] N/A
2054560
Model Code Description
N/A Name Plate - 10-54L Aluminum (22.5)
Seal Material N/A
Size
N/A 10 to 54 L
Material
N/A Aluminum
Operating Temperature [Min] N/A
2054572
Model Code Description
N/A Repair Kit 50/54L Buna (M50)A2(G3/4) Type 2
Seal Material N/A
Size
N/A 50 L 54 L
Material
N/A Aluminum
Operating Temperature [Min]
N/A 5 ºF
2054668
Model Code Description
N/A Lock Nut (Gas Side) SYN COAT
Seal Material N/A
Size N/A
Material
N/A Synthetically Coated Carbon Steel
Operating Temperature [Min] N/A
2054677
Model Code Description
N/A Repair Kit 6L Buna
Seal Material
N/A Buna
Size
N/A 6 L
Material
N/A Buna
Operating Temperature [Min]
N/A 5 ºF
2054962
Model Code Description
N/A Repair Kit 1L SB600 LT Buna
Seal Material
N/A Buna
Size
N/A 1 L
Material
N/A Low Temperature Buna
Operating Temperature [Min]
N/A -40 ºF
2062823
Model Code Description
N/A Repair Kit 10L TR Buna
Seal Material
N/A Buna
Size
N/A 10 L
Material
N/A Buna
Operating Temperature [Min]
N/A 5 ºF
2071207
Model Code Description
N/A Repair Kit 4L Buna (Hydac-Vulcanized)
Seal Material
N/A Buna
Size
N/A 4 L
Material
N/A Buna
Operating Temperature [Min]
N/A 5 ºF
2072125
Model Code Description
N/A Repair Kit 54L Buna (Hydac-Vulcanized)
Seal Material
N/A Buna
Size
N/A 54 L
Material
N/A Buna
Operating Temperature [Min]
N/A 5 ºF
235265
Model Code Description
N/A Lock Nut (Grooved) 10-54L
Seal Material N/A
Size
N/A 10 to 54 L
Material
N/A Carbon Steel
Operating Temperature [Min] N/A
235280
Model Code Description
N/A Spacer Ring 10-54L
Seal Material N/A
Size
N/A 10 to 54 L
Material N/A
Operating Temperature [Min] N/A
235283
Model Code Description
N/A Lock Nut (Gas Side)
Seal Material N/A
Size N/A
Material
N/A Carbon Steel
Operating Temperature [Min] N/A
236046
Model Code Description
N/A Bladder Kit 4L Buna
Seal Material
N/A Buna
Size
N/A 4 L
Material
N/A Buna
Operating Temperature [Min]
N/A 5 ºF
238848
Model Code Description
N/A Back-Up Ring SB600 10-54L
Seal Material N/A
Size
N/A 10 to 54 L
Material N/A
Operating Temperature [Min] N/A
350012
Model Code Description
N/A Fluid Port 10-54L - BSP G2 (PED)
Seal Material N/A
Size
N/A 10 to 54 L
Material
N/A Carbon Steel
Operating Temperature [Min] N/A
353621
Model Code Description
N/A Seal Kit Buna SB330/400 10-50L
Seal Material
N/A Buna
Size
N/A 10 to 54 L
Material
N/A Buna
Operating Temperature [Min]
N/A 5 ºF
353630
Model Code Description
N/A Seal Kit SB330H/400H 10-54L Buna
Seal Material
N/A Buna
Size
N/A 10 to 54 L
Material
N/A Buna
Operating Temperature [Min]
N/A 5 ºF
601255
Model Code Description
N/A Lock Nut (Grooved) 2.5-6L (1-4L P)
Seal Material N/A
Size
N/A 2.5 to 6 L
Material
N/A Carbon Steel
Operating Temperature [Min] N/A
602013
Model Code Description
N/A O-Ring 30X3-NBR-90
Seal Material
N/A Buna
Size
N/A 2.5 to 6 L
Material
N/A Buna
Operating Temperature [Min] N/A
616886
Model Code Description
N/A Gas Valve Core Tool
Seal Material N/A
Size N/A
Material N/A
Operating Temperature [Min] N/A
632865
Model Code Description
N/A Gas Valve Core NBR/PTFE/MS
Seal Material
N/A Buna
Size N/A
Material N/A
Operating Temperature [Min] N/A
237977
Model Code Description
N/A Valve Seal Cap, 7/8-14UNF
Seal Material N/A
Size
N/A 7/8-14 UNF
Material N/A
Operating Temperature [Min] N/A
2050007
Model Code Description
N/A Vent Screw SAE-3 Buna 2.5-6L(C)
Seal Material
N/A Buna
Size
N/A SAE-3
Material
N/A Buna
Operating Temperature [Min] N/A