A screw-in cartridge, 3-port, externally piloted counterbalance valve for precise control of overrunning loads, with load holding capabilities, thermal relief protection and free reverse flow check features.
26 - 50 of 59 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Model Code Description

Pilot Ratio

Seal Material

Body Material

Adjustment Options

N/A RS08-01-C-N-3-500V230 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-3-500V250 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-3-500V260 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-3-500V265 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-3-500V280 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-3-500V300 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-3-500V350 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-3-500V377 N/A 3:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-4-500F300 N/A 4:1 N/A Buna-N N/A Cartridge only N/A Factory Pre-Set, Non-Adjustable
N/A RS08-01-C-N-4-500K N/A 4:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.) without Cover Cap
N/A RS08-01-C-N-4-500KS350 N/A 4:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.) without Cover Cap
N/A RS08-01-C-N-4-500V QS N/A 4:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-4-500V070 N/A 4:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-4-500V120 N/A 4:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-4-500V130 N/A 4:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-4-500V200 N/A 4:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-4-500V250 N/A 4:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-4-500V260 N/A 4:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-4-500V300 N/A 4:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-N-4-500V500 N/A 4:1 N/A Buna-N N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-U-3-500V N/A 3:1 N/A N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-V-3-500V N/A 3:1 N/A Viton® N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-V-3-500V230 N/A 3:1 N/A Viton® N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-C-V-4-500V N/A 4:1 N/A Viton® N/A Cartridge only N/A Allen Head (HEX 5/32 in.)
N/A RS08-01-SS6-N-3-500V N/A 3:1 N/A Buna-N N/A Steel N/A Allen Head (HEX 5/32 in.)
26 - 50 of 59 | Results Per Page | View | Unit of Measure
1 2 3