3010153
|
Model Code Description
N/A RV08A-01-C-V-05
|
Seal Material
N/A Viton®
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 10 gpm38 L/min
|
Cracking Pressure
N/A 0.35 bar5 psi
|
2592381
|
Model Code Description
N/A RV08A-01-C-V-10
|
Seal Material
N/A Viton®
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 10 gpm38 L/min
|
Cracking Pressure
N/A 0.7 bar10 psi
|
3010154
|
Model Code Description
N/A RV08A-01-C-V-15
|
Seal Material
N/A Viton®
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 10 gpm38 L/min
|
Cracking Pressure
N/A 1 bar15 psi
|
2611086
|
Model Code Description
N/A RV08A-01-C-V-25
|
Seal Material
N/A Viton®
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 10 gpm38 L/min
|
Cracking Pressure
N/A 1.7 bar25 psi
|
3010155
|
Model Code Description
N/A RV08A-01-C-V-30
|
Seal Material
N/A Viton®
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 10 gpm38 L/min
|
Cracking Pressure
N/A 2.1 bar30 psi
|
2592382
|
Model Code Description
N/A RV08A-01-C-V-50
|
Seal Material
N/A Viton®
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 10 gpm38 L/min
|
Cracking Pressure
N/A 3.5 bar50 psi
|
3010156
|
Model Code Description
N/A RV08A-01-C-V-70
|
Seal Material
N/A Viton®
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 10 gpm38 L/min
|
Cracking Pressure
N/A 4.8 bar70 psi
|
2595807
|
Model Code Description
N/A RV08A-01-SS6-N-15
|
Seal Material
N/A Buna-N
|
Body Material
N/A Steel
|
Nominal Flow
N/A 10 gpm38 L/min
|
Cracking Pressure
N/A 1 bar15 psi
|
2560429
|
Model Code Description
N/A RV08A-01-SS6-N-70
|
Seal Material
N/A Buna-N
|
Body Material
N/A Steel
|
Nominal Flow
N/A 10 gpm38 L/min
|
Cracking Pressure
N/A 4.8 bar70 psi
|
3328452
|
Model Code Description
N/A RV08A-51-C-N-145
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 10 gpm38 L/min
|
Cracking Pressure
N/A 10 bar145 psi
|
2594541
|
Model Code Description
N/A RV10A-01-AS8-N-05
|
Seal Material
N/A Buna-N
|
Body Material
N/A Aluminum
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 0.35 bar5 psi
|
2599609
|
Model Code Description
N/A RV10A-01-AS8-V-15
|
Seal Material
N/A Viton®
|
Body Material
N/A Aluminum
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 1 bar14.5 psi
|
3134989
|
Model Code Description
N/A RV10A-01-C-N-0
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 0 bar0 psi
|
3014052
|
Model Code Description
N/A RV10A-01-C-N-05 QS
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 0.35 bar5 psi
|
3627553
|
Model Code Description
N/A RV10A-01-C-N-100
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 6.9 bar100 psi
|
3014103
|
Model Code Description
N/A RV10A-01-C-N-15 QS
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 1 bar14.5 psi
|
3054668
|
Model Code Description
N/A RV10A-01-C-N-20
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 1.4 bar20 psi
|
3014104
|
Model Code Description
N/A RV10A-01-C-N-30 QS
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 2.1 bar30 psi
|
3014105
|
Model Code Description
N/A RV10A-01-C-N-70 QS
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 4.8 bar70 psi
|
3014106
|
Model Code Description
N/A RV10A-01-C-V-05
|
Seal Material
N/A Viton®
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 0.35 bar5 psi
|
3014107
|
Model Code Description
N/A RV10A-01-C-V-15
|
Seal Material
N/A Viton®
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 1 bar14.5 psi
|
3014108
|
Model Code Description
N/A RV10A-01-C-V-30
|
Seal Material
N/A Viton®
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 2.1 bar30 psi
|
2610389
|
Model Code Description
N/A RV10A-01-C-V-50
|
Seal Material
N/A Viton®
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 3.5 bar50 psi
|
3014109
|
Model Code Description
N/A RV10A-01-C-V-70
|
Seal Material
N/A Viton®
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 4.8 bar70 psi
|
2595341
|
Model Code Description
N/A RV10A-01-SS8-N-05
|
Seal Material
N/A Buna-N
|
Body Material
N/A Steel
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 0.35 bar5 psi
|