Part Number |
Model Code Description |
Connection Type |
Adapter Type |
Hose Length |
---|---|---|---|---|
3195556 | Model Code Description N/A Adapter G12 FPU - G3/4 Assy. (Australia) | Connection Type N/A G12 | Adapter Type N/A G12 | Hose Length N/A |
2103421 | Model Code Description N/A Adapter G3 | Connection Type N/A G3 | Adapter Type N/A G3 | Hose Length N/A |
236373 | Model Code Description N/A Adapter G5 | Connection Type N/A G5 | Adapter Type N/A G5 | Hose Length N/A |
2103423 | Model Code Description N/A Adapter G6 | Connection Type N/A G6 | Adapter Type N/A G6 | Hose Length N/A |
236377 | Model Code Description N/A Adapter G7 | Connection Type N/A G7 | Adapter Type N/A G7 | Hose Length N/A |
2103425 | Model Code Description N/A Adapter G8 | Connection Type N/A G8 | Adapter Type N/A G8 | Hose Length N/A |
241168 | Model Code Description N/A Adapter G9 | Connection Type N/A G9 | Adapter Type N/A G9 | Hose Length N/A |
2086622 | Model Code Description N/A Hose Assembly FPO 210 (CGA 580) | Connection Type N/A | Adapter Type N/A | Hose Length N/A |
2701621 | Model Code Description N/A Hose FPO 3000 PSI 3M | Connection Type N/A | Adapter Type N/A | Hose Length N/A 3 m |
2115552 | Model Code Description N/A Hose FPS/FPK 15M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 15 m |
236514 | Model Code Description N/A Hose FPS/FPK 2.5M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 2.5 m |
3117720 | Model Code Description N/A Hose FPS/FPK 10M 5500 PSI W/G4.1 | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 10.0 m |
3053703 | Model Code Description N/A Hose FPS/FPK 2.5M 5500 PSI W/ G4.1 | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 2.5 m |
2109765 | Model Code Description N/A Hose FPS/FPK 20M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 20 m |
2109574 | Model Code Description N/A Hose FPS/FPK 28M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 28 m |
3053704 | Model Code Description N/A Hose FPS/FPK 4M 5500 PSI with G4.1 CONN. | Connection Type N/A G4.1 | Adapter Type N/A | Hose Length N/A 4 m |
3269153 | Model Code Description N/A Seal Kit for Adapter A1 – A13 | Connection Type N/A | Adapter Type N/A | Hose Length N/A |
2117669 | Model Code Description N/A Seal Kit FPU-1 | Connection Type N/A | Adapter Type N/A | Hose Length N/A |
3051104 | Model Code Description N/A Screw for A3 Adapter | Connection Type N/A | Adapter Type N/A | Hose Length N/A |
606759 | Model Code Description N/A Pressure Gauge E63/10/145 PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A |
606761 | Model Code Description N/A Pressure Gauge E63/100/1400PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A |
606760 | Model Code Description N/A Pressure Gauge E63/25/350 PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A |
606762 | Model Code Description N/A Pressure Gauge E63/250/3600PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A |
606763 | Model Code Description N/A Pressure Gauge E63/400/5800PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A |
2701741 | Model Code Description N/A GAS VALVE EXTENSION 3000 PSI (S11 T/R) | Connection Type N/A | Adapter Type N/A | Hose Length N/A |