Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
---|---|---|---|---|---|---|---|
1267115 | Model Code Description N/A VD5GC.0/-V-113-LED-SP | Type of Indication N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
1266152 | Model Code Description N/A VD5GC.0/-V-113-SP | Type of Indication N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
1322686 | Model Code Description N/A VD5GC.0/-V-113-SQ | Type of Indication N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
1276380 | Model Code Description N/A VD5GC.0/-V-123-LED | Type of Indication N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
1286131 | Model Code Description N/A VD5GC.0/-V-123-LED-SQ | Type of Indication N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
1318979 | Model Code Description N/A VD5GC.0/-W-SP-113-LED | Type of Indication N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 74 lb·ft100 N·m |
1266136 | Model Code Description N/A VD5GC.01/-115 | Type of Indication N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
1271139 | Model Code Description N/A VD5GC.O/-123-SP | Type of Indication N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
1276944 | Model Code Description N/A VD8GC.0/-113-LED-SQ | Type of Indication N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |
1278462 | Model Code Description N/A VD8GC.0/-113-SQ | Type of Indication N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 74 lb·ft100 N·m |