Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
---|---|---|---|---|---|---|---|
1272120 | Model Code Description N/A VD2LZ1/-DB-30C | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
1293995 | Model Code Description N/A VD3LZ.1/-AV | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) | Trip Pressure / Range N/A 3 bar43 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
1275309 | Model Code Description N/A VD3LZ.1/-DB | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) | Trip Pressure / Range N/A 3 bar43 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
1265195 | Model Code Description N/A VD5LZ.0/BO | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
317063 | Model Code Description N/A VD5LZ.0/-DB | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
1252611 | Model Code Description N/A VD5LZ.0/LED | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
317060 | Model Code Description N/A VD5LZ.1 | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
1267697 | Model Code Description N/A VD5LZ.1/-AV | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
302696 | Model Code Description N/A VD5LZ.1/CN | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
1265637 | Model Code Description N/A VD5LZ.1/-DB-30C | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
1251647 | Model Code Description N/A VD5LZ.1/-L24 | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
304356 | Model Code Description N/A VD5LZ.1/V | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
1281537 | Model Code Description N/A VD5LZ.1/-V-AV | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
1272969 | Model Code Description N/A VD5LZ.1/-V-BO | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
304360 | Model Code Description N/A VD5LZ.1/-V-DB | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
1261980 | Model Code Description N/A VD5LZ.1/-W-DB | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Water Base | Maximum Torque N/A 37 lb·ft50 N·m |
1306284 | Model Code Description N/A VD5LZ.1/-Z | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
1276537 | Model Code Description N/A VD5LZ.2/BO-LED | Type of Indication N/A Electrical Switch (75% & 100% Activation). 3 LED's (grn=pwr, Yel=75%, Red=100%) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
1271396 | Model Code Description N/A VD5LZ.2/-D4C | Type of Indication N/A Electrical Switch (75% & 100% Activation) W/30ºC Thermal Lockout. 4 LED's (grn=pwr, Blue= Below 86ºF, Yel=75%, Red=100%) | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
2551759 | Model Code Description N/A VD8LZ.0/-CN | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
317061 | Model Code Description N/A VD8LZ.1 | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
1251330 | Model Code Description N/A VD8LZ.1/-1GS | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
1265421 | Model Code Description N/A VD8LZ.1/-BO | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
1276539 | Model Code Description N/A VD8LZ.1/BO-LED | Type of Indication N/A Electrical Switch (75% & 100% Activation). 3 LED's (grn=pwr, Yel=75%, Red=100%) | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |
317064 | Model Code Description N/A VD8LZ.1/DB | Type of Indication N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) | Trip Pressure / Range N/A 8 bar116 psi | Operating Pressure [Max] N/A 420 bar6000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 37 lb·ft50 N·m |