Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
---|---|---|---|---|---|---|---|
2089992 | Model Code Description N/A VM2D.0/L24-cRUus | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
2200734 | Model Code Description N/A VM2D.0/L24-T100-CRUUS | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
316071 | Model Code Description N/A VM2D.0/L48 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
304649 | Model Code Description N/A VM2D.0/L48-V | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
304635 | Model Code Description N/A VM2D.0/-LED | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
2064541 | Model Code Description N/A VM2D.0/V-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
2087020 | Model Code Description N/A VM2D.0/V-L110-T100 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
2064452 | Model Code Description N/A VM2D.0/V-L220 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
316556 | Model Code Description N/A VM2D.0/V-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
2091708 | Model Code Description N/A VM2D.0/V-L24-cRUus | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
2085958 | Model Code Description N/A VM2D.0/V-L24-T100 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
304652 | Model Code Description N/A VM2D.0/-V-LED | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
319591 | Model Code Description N/A VM3D.0/-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 3 bar43 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
314692 | Model Code Description N/A VM5D.0/L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
2097700 | Model Code Description N/A VM5D.0/L110-cRUus | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
2079780 | Model Code Description N/A VM5D.0/L110-T100 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
306845 | Model Code Description N/A VM5D.0/L220 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
306846 | Model Code Description N/A VM5D.0/L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
2091656 | Model Code Description N/A VM5D.0/L24-cRUus | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
2079682 | Model Code Description N/A VM5D.0/L24-T100 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
316969 | Model Code Description N/A VM5D.0/-LED | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
2063721 | Model Code Description N/A VM5D.0/V-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
2078524 | Model Code Description N/A VM5D.0/V-L110-T100 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
306865 | Model Code Description N/A VM5D.0/-V-L220 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |
306866 | Model Code Description N/A VM5D.0/V-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 210 bar3000 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil | Maximum Torque N/A 24 lb·ft33 N·m |