Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Thread |
Switching Type |
Medium |
Maximum Torque |
---|---|---|---|---|---|---|---|
1250169 | Model Code Description N/A VR2D.1/V-L48 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m |
300651 | Model Code Description N/A VR5D.0/L220 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m |
2071912 | Model Code Description N/A VR5D.0/V-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m |
304232 | Model Code Description N/A VR5D.1/-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m |
315128 | Model Code Description N/A VR5D.1/-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m |
1280381 | Model Code Description N/A VR5D.1/V-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m |
1260190 | Model Code Description N/A VR5D.1/V-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m |
2069240 | Model Code Description N/A VR6D.0/-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 6 bar87 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m |
1260266 | Model Code Description N/A VR6D.1/L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 6 bar87 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m |
305665 | Model Code Description N/A VR8D.0/-L110 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m |
1250000 | Model Code Description N/A VR8D.0/-L24 | Type of Indication N/A Visual Indicator & Electrical Switch | Trip Pressure / Range N/A 8 bar116 psi | Thread N/A G 1/2 | Switching Type N/A N/C or N/O (Change-over contacts) | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 22 lb·ft30 N·m |
315892 | Model Code Description N/A VRD 1 UE.0 | Type of Indication N/A | Trip Pressure / Range N/A 1 bar15 psi | Thread N/A G 1/2 | Switching Type N/A | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A |