3002163
|
Model Code Description
N/A Coil 12DS -50-1836
|
Power Rating at Nominal Voltage
N/A 27 W
|
DC Voltage
N/A 12 V
|
Electrical Connection
N/A Dual Spade
|
Insulation Class N/A
|
3179990
|
Model Code Description
N/A Coil 12PN-4.1-50-1836
|
Power Rating at Nominal Voltage
N/A 27 W
|
DC Voltage
N/A 12 V
|
Electrical Connection
N/A Deutsch Connector 2-Pole
|
Insulation Class
N/A IP65/IP67/IP6K9K
|
915142
|
Model Code Description
N/A Coil 24DG -50-1836 QS
|
Power Rating at Nominal Voltage
N/A 27 W
|
DC Voltage
N/A 24 V
|
Electrical Connection
N/A DIN to EN 175301-803
|
Insulation Class
N/A IP65
|
3112951
|
Model Code Description
N/A Coil 24DL -50-1836 QS
|
Power Rating at Nominal Voltage
N/A 27 W
|
DC Voltage
N/A 24 V
|
Electrical Connection
N/A 2 Lead Wires 18" Long
|
Insulation Class
N/A IP65/IP67
|
3091667
|
Model Code Description
N/A Coil 24DN -50-1836 QS
|
Power Rating at Nominal Voltage
N/A 27 W
|
DC Voltage
N/A 24 V
|
Electrical Connection
N/A Deutsch Connector 2-Pole
|
Insulation Class
N/A IP65/IP67/IP6K9K
|