The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation.
Part Number |
Model Code Description |
Heat Removed |
Flow [Min] |
Flow [Max] |
Core Products |
|---|---|---|---|---|---|
| 7707492 | N/A AC-M 5 2.5 12V HB S IBT45-3 TS140 | N/A 17.3 to 27.9 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707512 | N/A AC-M 5 2.5 12V PC S | N/A 20.1 to 36.2 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707498 | N/A AC-M 5 2.5 12V PC S TS140 | N/A 20.1 to 36.2 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707494 | N/A AC-M 5 2.5 12V PC S IBP2 | N/A 20.1 to 36.2 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707495 | N/A AC-M 5 2.5 12V PC S IBP2 TS140 | N/A 20.1 to 36.2 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707496 | N/A AC-M 5 2.5 12V PC S IBT45-3 | N/A 20.1 to 36.2 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707497 | N/A AC-M 5 2.5 12V PC S IBT45-3 TS140 | N/A 20.1 to 36.2 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707499 | N/A AC-M 5 2.5 24V HB S | N/A 17.3 to 27.9 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707504 | N/A AC-M 5 2.5 24V HB S TS140 | N/A 17.3 to 27.9 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707500 | N/A AC-M 5 2.5 24V HB S IBP2 | N/A 17.3 to 27.9 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707501 | N/A AC-M 5 2.5 24V HB S IBP2 TS140 | N/A 17.3 to 27.9 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707502 | N/A AC-M 5 2.5 24V HB S IBT45-3 | N/A 17.3 to 27.9 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707503 | N/A AC-M 5 2.5 24V HB S IBT45-3 TS140 | N/A 17.3 to 27.9 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707505 | N/A AC-M 5 2.5 24V PC S | N/A 20.1 to 36.2 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707510 | N/A AC-M 5 2.5 24V PC S TS140 | N/A 20.1 to 36.2 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707506 | N/A AC-M 5 2.5 24V PC S IBP2 | N/A 20.1 to 36.2 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707507 | N/A AC-M 5 2.5 24V PC S IBP2 TS140 | N/A 20.1 to 36.2 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707508 | N/A AC-M 5 2.5 24V PC S IBT45-3 | N/A 20.1 to 36.2 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707509 | N/A AC-M 5 2.5 24V PC S IBT45-3 TS140 | N/A 20.1 to 36.2 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707535 | N/A AC-M 6 2.5 12V HB S | N/A 19.8 to 33.8 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707517 | N/A AC-M 6 2.5 12V HB S TS140 | N/A 19.8 to 33.8 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707513 | N/A AC-M 6 2.5 12V HB S IBP2 | N/A 19.8 to 33.8 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707514 | N/A AC-M 6 2.5 12V HB S IBP2 TS140 | N/A 19.8 to 33.8 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707515 | N/A AC-M 6 2.5 12V HB S IBT45-3 | N/A 19.8 to 33.8 hp | N/A 2.5 gpm | N/A 55.5 gpm | |
| 7707516 | N/A AC-M 6 2.5 12V HB S IBT45-3 TS140 | N/A 19.8 to 33.8 hp | N/A 2.5 gpm | N/A 55.5 gpm |