ELH Series Hydraulic Fan Drive Air Cooled Oil Coolers for Mobile Applications
These ELH coolers use a combination of high performance cooling elements combined with a high capacity hydraulic fan drive to give long, trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.
Material ID |
Model Code Description |
Heat Removed |
Flow [Min] |
Flow [Max] |
Core Products |
|---|---|---|---|---|---|
| 2592637 | N/A ELH 4 1.5 H14 S | N/A 16 to 40 hp | N/A 7 gpm | N/A 66 gpm | |
| 2593677 | N/A ELH 4 1.5 H14 S IBP-3 | N/A 16 to 40 hp | N/A 7 gpm | N/A 66 gpm | |
| 2592638 | N/A ELH 4 1.5 H22 S | N/A 16 to 40 hp | N/A 7 gpm | N/A 66 gpm | |
| 2593733 | N/A ELH 4 1.5 H22 S IBT45-2 | N/A 16 to 40 hp | N/A 7 gpm | N/A 66 gpm | |
| 2592636 | N/A ELH 4 1.5 H6.3 S | N/A 16 to 40 hp | N/A 7 gpm | N/A 66 gpm | |
| 2593657 | N/A ELH 4 1.5 H6.3 S IBP-3 | N/A 16 to 40 hp | N/A 7 gpm | N/A 66 gpm | |
| 2593717 | N/A ELH 4 1.5 H6.3 S IBT45-2 | N/A 16 to 40 hp | N/A 7 gpm | N/A 66 gpm | |
| 2596093 | N/A ELH 4 1.5 H6.3 S IBT45-3 | N/A 16 to 40 hp | N/A 7 gpm | N/A 66 gpm | |
| 2592640 | N/A ELH 5 1.5 H14 S | N/A 19 to 49 hp | N/A 7 gpm | N/A 66 gpm | |
| 2593679 | N/A ELH 5 1.5 H14 S IBP-3 | N/A 19 to 49 hp | N/A 7 gpm | N/A 66 gpm | |
| 2593724 | N/A ELH 5 1.5 H14 S IBT45-2 | N/A 19 to 49 hp | N/A 7 gpm | N/A 66 gpm | |
| 2592641 | N/A ELH 5 1.5 H22 S | N/A 19 to 49 hp | N/A 7 gpm | N/A 66 gpm | |
| 2593700 | N/A ELH 5 1.5 H22 S IBP-3 | N/A 19 to 49 hp | N/A 7 gpm | N/A 66 gpm | |
| 2593734 | N/A ELH 5 1.5 H22 S IBT45-2 | N/A 19 to 49 hp | N/A 7 gpm | N/A 66 gpm | |
| 2592639 | N/A ELH 5 1.5 H6.3 S | N/A 19 to 49 hp | N/A 7 gpm | N/A 66 gpm | |
| 2593659 | N/A ELH 5 1.5 H6.3 S IBP-3 | N/A 19 to 49 hp | N/A 7 gpm | N/A 66 gpm | |
| 2593718 | N/A ELH 5 1.5 H6.3 S IBT45-2 | N/A 19 to 49 hp | N/A 7 gpm | N/A 66 gpm | |
| 2596372 | N/A ELH 5 1.5 H6.3 S IBT45-3 | N/A 19 to 49 hp | N/A 7 gpm | N/A 66 gpm | |
| 2593681 | N/A ELH 6 1.5 H14 S IBP3 | N/A 24 to 66 hp | N/A 7 gpm | N/A 66 gpm | |
| 2593725 | N/A ELH 6 1.5 H14 S IBT45-2 | N/A 24 to 66 hp | N/A 7 gpm | N/A 66 gpm | |
| 2592644 | N/A ELH 6 1.5 H22 S | N/A 24 to 66 hp | N/A 7 gpm | N/A 66 gpm | |
| 2593702 | N/A ELH 6 1.5 H22 S IBP-3 | N/A 24 to 66 hp | N/A 7 gpm | N/A 66 gpm | |
| 2593735 | N/A ELH 6 1.5 H22 S IBT45-2 | N/A 24 to 66 hp | N/A 7 gpm | N/A 66 gpm | |
| 2592646 | N/A ELH 8 1.5 H14 S | N/A 32 to 104 hp | N/A 7 gpm | N/A 79 gpm | |
| 2593685 | N/A ELH 8 1.5 H14 S IBP-3 | N/A 32 to 104 hp | N/A 7 gpm | N/A 79 gpm |