The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity. The series is compatible with mineral oils. 

26 - 32 of 32 | Results Per Page | View |
1 2 

Part Number

Model Code Description

Size

Motor Voltage

Port Sizes

Accessories

Core Products

7706701 N/A OK 9S 4.6 X (PRF) N/A 9 N/A N/A SAE-24 ORB N/A
7706702 N/A OK 9S 4.6 X IBP3 (PRF) N/A 9 N/A N/A SAE-24 ORB N/A Pressure Bypass Valve
7706699 N/A OK 10S 4.6 X (PRF) N/A 10 N/A N/A SAE-24 ORB N/A
7706703 N/A OK 11S 4.6 X (PRF) N/A 11 N/A N/A SAE-24 ORB N/A
7706704 N/A OK 11S 4.6 X IBP3 (PRF) N/A 11 N/A N/A SAE-24 ORB N/A Pressure Bypass Valve
7706335 N/A OK 12S 4.6 X (PRF) N/A 12 N/A N/A SAE 2" Code 61 N/A
7706705 N/A OK 14S 4.6 X (PRF) N/A 14 N/A N/A SAE 2" Code 61 N/A
26 - 32 of 32 | Results Per Page | View |
1 2