OK-LN Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The OK-LN is the optimized, low noise version of the OK series coolers. They are available in sizes 8-14 and have flexible adaptation to various applications to cool industrial hydraulic applications.
26 - 27 of 27 | Results Per Page | View | Unit of Measure
1 2 

Material ID

Model Code Description

Flow [Min]

Flow [Max]

Heat Removed

Pressure Drop [Max]

N/A OKAF-LN10L3.6B70MF19510B N/A N/A 22.2 gpm N/A 40 to 83 hp N/A 34 bar
N/A OKAF-LN10S3.6B70LPF24010D24IBP4 N/A N/A 22.2 gpm N/A 40 to 111 hp N/A 34 bar
26 - 27 of 27 | Results Per Page | View | Unit of Measure
1 2