OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial Applications

These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.

The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required.
26 - 50 of 77 | Results Per Page | View | Unit of Measure
1 2 3 4 

Material ID

Model Code Description

Flow [Min]

Flow [Max]

Heat Removed

Pressure Drop [Max]

Weight

N/A OKC3H1.5480S SC N/A 3 gpm N/A 47 gpm N/A 4.3 to 7.4 hp N/A 17 bar N/A 27 lb
N/A OKC3H1.5480SIBP2 N/A 3 gpm N/A 47 gpm N/A 4.3 to 7.4 hp N/A 17 bar N/A 27 lb
N/A OKC3H1.5480SIBP3 N/A 3 gpm N/A 47 gpm N/A 4.3 to 7.4 hp N/A 17 bar N/A 27 lb
N/A OKC4S1.5115S QS N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
N/A OKC4S1.5115STS120 N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
N/A OKC4S1.5230S SC N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
N/A OKC4S1.5230SIBP2 N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
N/A OKC4S1.5230SIBP3 N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
N/A OKC4S1.5230STS120 N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
N/A OKC4S1.5480S SC N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
N/A OKC4S1.5480SIBP2 N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
N/A OKC4S1.5480SIBP3 N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
N/A OKC4S1.5480SIBT452 N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
N/A OKC4S1.5480STS120 N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
N/A OKC4S1.5480STS140 N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
N/A OKC5H1.5115S N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC5S1.5115S N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC5S1.5115SIBP2TS120 N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC5S1.5115SIBP3 N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC5S1.5115SIBP4 N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC5S1.5115STS140 N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC5S1.5230S SC N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC5S1.5230SIBP 2 N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC5S1.5230SIBP 3 N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC5S1.5440STS140 N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
26 - 50 of 77 | Results Per Page | View | Unit of Measure
1 2 3 4