Diaphragm accumulators are a cost effective option for numerous functions involving energy storage, shock absorption or pulsation dampening in a hydraulic or fluid system. They are well suited for applications where smaller fluid volumes and flow rates are adequate and that require or involve:
  • Compact design
  • Low weight
  • Flexible mounting positions
  • Extremely quick shock response
  • Low cost
  • Low lubricity fluids, like water
26 - 50 of 231 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

Model Code Description

Fluid Port Connection

Size (L)

Material

Diameter

N/A SBO210-0,75E1/344U1-140AB N/A Male / Female Combination Connection N/A 0.75 N/A Stainless Steel N/A 4.76 in121.0 mm
N/A SBO210-0.16E1/112S-210AK N/A BSP Connection N/A 0.16 N/A Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E1/112S-210CK N/A Standard SAE Connection N/A 0.16 N/A Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E1/112U-210AK N/A BSP Connection N/A 0.16 N/A Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E1/113S-210CK N/A Standard SAE Connection N/A 0.16 N/A Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E1/113U-210AK N/A BSP Connection N/A 0.16 N/A Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E1/114S-210CK N/A Standard SAE Connection N/A 0.16 N/A Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E1/116S-210CK N/A Standard SAE Connection N/A 0.16 N/A Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E1/116U-210AK N/A BSP Connection N/A 0.16 N/A Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E1/342U-180AK N/A BSP Connection N/A 0.16 N/A Stainless Steel N/A 2.91 in74 mm
N/A SBO210-0.16E1/346U-180AK N/A G 1/2" BSPP N/A 0.16 N/A Stainless Steel N/A 2.91 in74 mm
N/A SBO210-0.16E1/663S-210CK N/A Standard SAE Connection N/A 0.16 N/A Low Temp Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E1/663U-210AK N/A BSP Connection N/A 0.16 N/A Low Temp Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E1/665S-210CK N/A Standard SAE Connection N/A 0.16 N/A Low Temp Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E4/112A9-210CK N/A Standard SAE Connection N/A 0.16 N/A Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E4/112S-210CK N/A Standard SAE Connection N/A 0.16 N/A Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E4/112U-210CK N/A Standard SAE Connection N/A 0.16 N/A Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E4/113S-210CK N/A Standard SAE Connection N/A 0.16 N/A Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E4/114S-210CK N/A Standard SAE Connection N/A 0.16 N/A Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.16E4/116S-210CK N/A Standard SAE Connection N/A 0.16 N/A Carbon Steel N/A 2.91 in74 mm
N/A SBO210-0.32E1/112S-210AK N/A BSP Connection N/A 0.32 N/A Carbon Steel N/A 3.66 in93 mm
N/A SBO210-0.32E1/112S-210CK N/A Standard SAE Connection N/A 0.32 N/A Carbon Steel N/A 3.66 in93 mm
N/A SBO210-0.32E1/112U-210AK N/A BSP Connection N/A 0.32 N/A Carbon Steel N/A 3.66 in93 mm
N/A SBO210-0.32E1/112U-250AK N/A BSP Connection N/A 0.32 N/A Carbon Steel N/A 3.66 in93 mm
N/A SBO210-0.32E1/113S-210CK N/A Standard SAE Connection N/A 0.32 N/A Carbon Steel N/A 3.66 in93 mm
26 - 50 of 231 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »