Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal |
Outside Diameter |
Length |
---|---|---|---|---|---|---|
1281369 | Model Code N/A 6.02.04 D 05 BN4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 4.1 in103.5 mm |
1276863 | Model Code N/A 6.02.04 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 4.1 in103.5 mm |
2062356 | Model Code N/A 6.02.04 D 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 4.1 in103.5 mm |
2077108 | Model Code N/A 6.02.08 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 9.3 in236.5 mm |
2062139 | Model Code N/A 6.02.08 D 05 BN4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 9.3 in236.5 mm |
2073585 | Model Code N/A 6.02.08 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 9.3 in236.5 mm |
2062359 | Model Code N/A 6.02.08 D 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 9.3 in236.5 mm |
2062360 | Model Code N/A 6.03.04 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in94 mm | Length N/A 4 in102 mm |
1285100 | Model Code N/A 6.03.04 D 05 BN4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in94 mm | Length N/A 4 in102 mm |
1277693 | Model Code N/A 6.03.04 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in94 mm | Length N/A 4 in102 mm |
2062363 | Model Code N/A 6.03.04 D 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in94 mm | Length N/A 4 in102 mm |
2062364 | Model Code N/A 6.03.08 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in94 mm | Length N/A 7.9 in200 mm |
2062365 | Model Code N/A 6.03.08 D 05 BN4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in94 mm | Length N/A 7.9 in200 mm |
1276960 | Model Code N/A 6.03.08 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in94 mm | Length N/A 7.9 in200 mm |
1276961 | Model Code N/A 6.03.08 D 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in94 mm | Length N/A 7.9 in200 mm |
2062368 | Model Code N/A 6.03.12 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in94 mm | Length N/A 12.7 in322 mm |
2093055 | Model Code N/A 6.03.12 D 05 BN4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in94 mm | Length N/A 12.7 in322 mm |
2062370 | Model Code N/A 6.03.12 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in94 mm | Length N/A 12.7 in322 mm |
2062371 | Model Code N/A 6.03.12 D 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in94 mm | Length N/A 12.7 in322 mm |
2089697 | Model Code N/A 6.04.12 D 125 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5 in126 mm | Length N/A 11.4 in289 mm |
2075679 | Model Code N/A 6.04.12 D 74 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5 in126 mm | Length N/A 11.4 in289 mm |
2077085 | Model Code N/A 6.05.08 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5 in126 mm | Length N/A 7.9 in200 mm |
2091482 | Model Code N/A 6.05.12 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5 in126 mm | Length N/A 114 in290 mm |
2092363 | Model Code N/A 6.05.19 R 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5 in126 mm | Length N/A 18.9 in480 mm |
1301513 | Model Code N/A 6.05.19 R 03 ECO/N | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/N=ECOmicron | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5 in126 mm | Length N/A 18.9 in481 mm |