Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
---|---|---|---|---|---|---|---|---|
2059293 | Model Code Description N/A 12.02.36 D 20 BN4 /-2.625 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm |
2206397 | Model Code Description N/A 12.02.36 D 40 AM /-2.625 | Absolute Filter Rating N/A | Media Type N/A AM=Aquamicron | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm |
2082008 | Model Code Description N/A 12.03.29 D 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A |
3872367 | Model Code Description N/A 12.05.18 D 200 IXE/-V | Absolute Filter Rating N/A | Media Type N/A | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A 7.2 in183.5 mm | Length N/A 18 in458 mm |
2099517 | Model Code Description N/A 12.05.18R20BN/-V-SFREE | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in151 mm | Length N/A 17.9 in454.8 mm |
2200112 | Model Code Description N/A 12.05.36R03BN/-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A 6 in151 mm | Length N/A |
2099488 | Model Code Description N/A 12.06.11 D 10 BH4 /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.4 mm | Length N/A 11.2 in285.4 mm |
2211498 | Model Code Description N/A 12.01.18 D 03 BN4 /-2.625-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in99.06 mm | Length N/A 18.5 in469.9 mm |
2211766 | Model Code Description N/A 12.01.18 D 10 XSX /-2.625 | Absolute Filter Rating N/A 10 µm | Media Type N/A XSX=Stat-X | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 3.9 in99.06 mm | Length N/A 18.5 in469.9 mm |
2216203 | Model Code Description N/A 12.02.34 D 01 BN4 /-2.625 | Absolute Filter Rating N/A 1 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 34.1 in866.14 mm |
2211232 | Model Code Description N/A 12.02.34 D 03 BN4 /-2.625 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 34.1 in866.14 mm |
2216204 | Model Code Description N/A 12.02.34 D 05 BN4 /-2.625 | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 34.1 in866.14 mm |
2211585 | Model Code Description N/A 12.02.36 D 01 BN4 /-2.625 | Absolute Filter Rating N/A 1 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm |
2211595 | Model Code Description N/A 12.02.36 D 01 BN4 /-2.625 -V | Absolute Filter Rating N/A 1 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm |
2211495 | Model Code Description N/A 12.02.36 D 01 BN4 /-2.625-SFREE | Absolute Filter Rating N/A 1 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm |
2211496 | Model Code Description N/A 12.02.36 D 03 BN4 /-2.625-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm |
2211497 | Model Code Description N/A 12.02.36 D 05 BN4 /-2.625-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm |
2212024 | Model Code Description N/A 12.02.36 D 06 XSX /-2.625 | Absolute Filter Rating N/A 6 µm | Media Type N/A XSX=Stat-X | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm |
2204891 | Model Code Description N/A 12.02.36 D 10 BN4 /-2.625-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm |
2211640 | Model Code Description N/A 12.02.36 D 20 BN4 /-2.625-SFREE | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A Open Cap | Cap 2 Type N/A Open Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36 in914.4 mm |
1329812 | Model Code Description N/A 12.09.30 D 25 XSX | Absolute Filter Rating N/A 30 µm | Media Type N/A XSX=Stat-X | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 29 in745 mm |