26 - 50 of 63 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Model Code Description

Absolute Filter Rating

Media Type

Seal

Cap 1 Type

Cap 2 Type

Outside Diameter

Length

N/A 4.06.05 D 10 BH4 /-V N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 2.2 in56.5 mm N/A 5.3 in135.7 mm
N/A 4.06.09 D 03 BH4 /-EPR-SO155H N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Ethylene Propylene Rubber (EPR) N/A O-Ring Cap N/A Closed End Cap N/A 2.2 in56.5 mm N/A 9.7 in245.2 mm
N/A 4.06.09 D 03 BH4 /-V N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 2.2 in56.5 mm N/A 9.7 in245.2 mm
N/A 4.06.09 D 05 BH4 /-V N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 2.2 in56.5 mm N/A 9.7 in245.2 mm
N/A 4.06.09 D 10 BH4 N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 2.2 in56.5 mm N/A 9.7 in245.2 mm
N/A 4.06.09 D 10 BH4 /-V N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 2.2 in56.5 mm N/A 9.7 in245.2 mm
N/A 4.07.09 R 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.8 in96 mm N/A 9 in229 mm
N/A 4.07.09 R 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.8 in96 mm N/A 9 in229 mm
N/A 4.07.09 R 05 BN4 /-V N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 3.8 in96 mm N/A 9 in229 mm
N/A 4.07.09 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.8 in96 mm N/A 9 in229 mm
N/A 4.07.09 R 10 BN4 /-V N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 3.8 in96 mm N/A 9 in229 mm
N/A 4.07.09 R 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.8 in96 mm N/A 9 in229 mm
N/A 4.07.18 R 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.8 in96 mm N/A 18.3 in465 mm
N/A 4.07.18 R 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.8 in96 mm N/A 18.3 in465 mm
N/A 4.07.18 R 05 BN4 /-V N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 3.8 in96 mm N/A 18.3 in465 mm
N/A 4.07.18 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.8 in96 mm N/A 18.3 in465 mm
N/A 4.07.18 R 25 BN4 N/A 25 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.8 in96 mm N/A 18.3 in465 mm
N/A 4.08.06 D 03 BH4 N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 2.6 in67 mm N/A 5.5 in139 mm
N/A 4.08.06 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 2.6 in67 mm N/A 5.5 in139 mm
N/A 4.08.06 D 05 BH4 N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 2.6 in67 mm N/A 5.5 in139 mm
N/A 4.08.06 D 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 2.6 in67 mm N/A 5.5 in139 mm
N/A 4.08.06 D 10 BH4 N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 2.6 in67 mm N/A 5.5 in139 mm
N/A 4.08.06 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 2.6 in67 mm N/A 5.5 in139 mm
N/A 4.08.06 D 20 BH4 N/A 20 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 2.6 in67 mm N/A 5.5 in139 mm
N/A 4.08.06 D 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 2.6 in67 mm N/A 5.5 in139 mm
26 - 50 of 63 | Results Per Page | View | Unit of Measure
1 2 3