Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
---|---|---|---|---|---|---|
1302265 | Model Code N/A 0055 D 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.2 in57 mm | Length N/A 4.6 in117 mm |
1282236 | Model Code N/A 0060 D 003 BN4AM | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.2 in57 mm | Length N/A 4.6 in117 mm |
1253038 | Model Code N/A 0060 D 003 BH4HC | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
1316600 | Model Code N/A 0060 D 003 BH4HC /-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
1260901 | Model Code N/A 0060 D 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
1253040 | Model Code N/A 0060 D 005 BH4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
1306251 | Model Code N/A 0060 D 005 BH4HC /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
1260891 | Model Code N/A 0060 D 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
1253042 | Model Code N/A 0060 D 010 BH4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
1250487 | Model Code N/A 0060 D 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
1308648 | Model Code N/A 0060 D 010 ON /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
1280312 | Model Code N/A 0060 D 015 MM | Absolute Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
1253044 | Model Code N/A 0060 D 020 BH4HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
1260881 | Model Code N/A 0060 D 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
1300751 | Model Code N/A 0060 D 020 ON /-SFREE | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
301409 | Model Code N/A 0060 D 025 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.7 in44 mm | Length N/A 3.6 in91 mm |
2065620 | Model Code N/A 0060 D 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
305122 | Model Code N/A 0060 D 050 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.7 in44 mm | Length N/A 3.6 in91 mm |
315657 | Model Code N/A 0060 D 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
2070783 | Model Code N/A 0060 D 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
304319 | Model Code N/A 0060 D 100 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.7 in44 mm | Length N/A 3.6 in91 mm |
303567 | Model Code N/A 0060 D 100 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
2065622 | Model Code N/A 0060 D 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
308128 | Model Code N/A 0060 D 200 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.3 in84 mm |
2070800 | Model Code N/A 0075 D 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.2 in57 mm | Length N/A 6.7 in169 mm |