Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Division |
Product Group Family |
Product |
---|---|---|---|---|---|---|---|---|---|---|
1263478 | Model Code N/A 0060 R 020 ON /-B6 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 87 psi6 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2071582 | Model Code N/A 0060 R 020 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2070872 | Model Code N/A 0060 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A | Product Group Family N/A | Product N/A |
2062392 | Model Code N/A 0060 R 025 W/HC /-B0.2 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 3 psi0.2 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
319720 | Model Code N/A 0060 R 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2077215 | Model Code N/A 0060 R 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2072602 | Model Code N/A 0060 R 074 W/HC /-B0.2 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 3 psi0.2 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2073242 | Model Code N/A 0060 R 074 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 87 psi6 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2074216 | Model Code N/A 0060 R 074 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
304412 | Model Code N/A 0060 R 100 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.7 in44 mm | Length N/A 4.1 in103 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2065624 | Model Code N/A 0060 R 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2077217 | Model Code N/A 0060 R 149 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 4 in101 mm | Bypass Pressure N/A | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1263491 | Model Code N/A 0075 R 003 BN4HC | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1263492 | Model Code N/A 0075 R 005 BN4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
2085395 | Model Code N/A 0075 R 010 BN/AM | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1263493 | Model Code N/A 0075 R 010 BN4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1263503 | Model Code N/A 0075 R 010 BN4HC /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 87 psi6 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1263497 | Model Code N/A 0075 R 010 BN4HC /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1283749 | Model Code N/A 0075 R 010 ON /-B2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 29 psi2 bar | Division N/A | Product Group Family N/A | Product N/A |
2056368 | Model Code N/A 0075 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1263949 | Model Code N/A 0075 R 020 BN3HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A | Product Group Family N/A | Product N/A |
1263494 | Model Code N/A 0075 R 020 BN4HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1251367 | Model Code N/A 0075 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A | Product Group Family N/A | Product N/A |
1279250 | Model Code N/A 0075 R 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |
1284206 | Model Code N/A 0090 R 003 BNK4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 6.6 in168 mm | Bypass Pressure N/A 43 psi3 bar | Division N/A HYDRAULIC AND LUBE FILTERS | Product Group Family N/A ELEMENTS-HYDAC PROPRIETARY | Product N/A HYDAC ELEMENTS |