Part Number |
Model Code Description |
Size |
Filter Rating |
Seal |
Media Type |
---|---|---|---|---|---|
2089840 | Model Code Description N/A 1300 RS 074 W/HC /-B0.2 | Size N/A 1300 | Filter Rating N/A 74 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W/HC=Stainless Steel Wire Mesh |
2086347 | Model Code Description N/A 1300 RS 149 W/HC /-B0.2 | Size N/A 1300 | Filter Rating N/A 149 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W/HC=Stainless Steel Wire Mesh |
2201491 | Model Code Description N/A 0330 RS 025 W/HC /-V | Size N/A 0330 | Filter Rating N/A 25 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W/HC=Stainless Steel Wire Mesh |
2201492 | Model Code Description N/A 0330 RS 074 W/HC /-V | Size N/A 0330 | Filter Rating N/A 74 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W/HC=Stainless Steel Wire Mesh |
2201493 | Model Code Description N/A 0330 RS 149 W/HC /-V | Size N/A 0330 | Filter Rating N/A 149 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W/HC=Stainless Steel Wire Mesh |
2210754 | Model Code Description N/A 0330 RS 149 W/HC /-KB | Size N/A 0330 | Filter Rating N/A 149 µm | Seal N/A Nitrile Rubber (NBR) | Media Type N/A W/HC=Stainless Steel Wire Mesh |