2206189
N/A OFCD127BN10BN05B14, Mobile Filtration System
Seal Material
N/A Buna
Configuration
N/A 1.25 in. Suction/Discharge Hose and Wand
Flow
N/A 14 gpm 53 L/min
Designation
N/A Double
2210634
N/A OFCD127BN10BN05B14PC, Mobile Filtration System
Seal Material
N/A Buna
Configuration
N/A 1.25 in. Suction/Discharge Hose and Wand
Flow
N/A 14 gpm 53 L/min
Designation
N/A Double
2203277
N/A OFCD127BN10BN05V07, Mobile Filtration System
Seal Material
N/A Viton
Configuration
N/A 1 in. Suction Discharge Hose and Wand
Flow
N/A 7 gpm 26 L/min
Designation
N/A Double
2094551
N/A OFCD127BN10BN05V14, Mobile Filtration System
Seal Material
N/A Viton
Configuration
N/A 1.25 in. Suction/Discharge Hose and Wand
Flow
N/A 14 gpm 53 L/min
Designation
N/A Double
2091554
N/A OFCD127BN10BN10B14, Mobile Filtration System
Seal Material
N/A Buna
Configuration
N/A 1.25 in. Suction/Discharge Hose and Wand
Flow
N/A 14 gpm 53 L/min
Designation
N/A Double
2091871
N/A OFCD127BN20BN05B14, Mobile Filtration System
Seal Material
N/A Buna
Configuration
N/A 1.25 in. Suction/Discharge Hose and Wand
Flow
N/A 14 gpm 53 L/min
Designation
N/A Double
2095527
N/A OFCD127BN20BN10B14, Mobile Filtration System
Seal Material
N/A Buna
Configuration
N/A 1.25 in. Suction/Discharge Hose and Wand
Flow
N/A 14 gpm 53 L/min
Designation
N/A Double
2087751
N/A OFCD127XXB14, Mobile Filtration System
Seal Material
N/A Buna
Configuration
N/A 1.25 in. Suction/Discharge Hose and Wand
Flow
N/A 14 gpm 53 L/min
Designation
N/A Double
2204443
N/A OFCD209BN05BN03V14, Mobile Filtration System
Seal Material
N/A Buna
Configuration
N/A 1.25 in. Suction/Discharge Hose and Wand
Flow
N/A 14 gpm 53 L/min
Designation
N/A Double
2096068
N/A OFCD209BN10BN10B07, Mobile Filtration System
Seal Material
N/A Viton
Configuration
N/A 1 in. Suction Discharge Hose and Wand
Flow
N/A 7 gpm 26 L/min
Designation
N/A Double
2092007
N/A OFCD309AMBN10B07, Mobile Filtration System
Seal Material
N/A Buna
Configuration
N/A 1 in. Suction Discharge Hose and Wand
Flow
N/A 7 gpm 26 L/min
Designation
N/A Triple
2094105
N/A OFCD309BN1010V14, Mobile Filtration System
Seal Material
N/A Viton
Configuration
N/A 1.25 in. Suction/Discharge Hose and Wand
Flow
N/A 14 gpm 53 L/min
Designation
N/A Triple
2090535
N/A OFCD309BN03BN03B07, Mobile Filtration System
Seal Material
N/A Buna
Configuration
N/A 1.25 in. Suction/Discharge Hose and Wand
Flow
N/A 7 gpm 26 L/min
Designation
N/A Triple
2089087
N/A OFCD309BN05BN03B14, Mobile Filtration System
Seal Material
N/A Buna
Configuration
N/A 1.25 in. Suction/Discharge Hose and Wand
Flow
N/A 14 gpm 53 L/min
Designation
N/A Triple
2090525
N/A OFCD309BN10BN03B07, Mobile Filtration System
Seal Material
N/A Viton
Configuration
N/A 1.25 in. Suction/Discharge Hose and Wand
Flow
N/A 7 gpm 26 L/min
Designation
N/A Triple
2208521
N/A OFCDHV18BN10BN05BG2502, Mobile Filtration System
Seal Material
N/A Buna
Configuration
N/A 1.25 in. Suction/Discharge Hose and Wand
Flow
N/A 3 gpm 7.5 L/min
Designation
N/A Single
2208425
N/A OFCDHV27G10G05BG2502, Mobile Filtration System
Seal Material
N/A Buna
Configuration
N/A 1.25 in. Suction/Discharge Hose and Wand
Flow
N/A 3 gpm 7.5 L/min
Designation
N/A Single
2211755
N/A OFCDHV27BN20BN20B03, Mobile Filtration System
Seal Material
N/A Buna
Configuration
N/A 1.25 in. Suction/Discharge Hose and Wand
Flow
N/A 3 gpm 7.5 L/min
Designation
N/A Single