2074441
|
Model Code Description
N/A DFDKBH/HC60QLC3D1.1/12-L24
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2074504
|
Model Code Description
N/A DFDKBH/HC240QLF3B1.1/12
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2077477
|
Model Code Description
N/A DFDKBH/HC160QLF3A1.1/12
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2078190
|
Model Code Description
N/A DFDKBH/HC110QLC3C1.1/12
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2078197
|
Model Code Description
N/A DFDKBH/HC160QLF3A1.1
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2078315
|
Model Code Description
N/A DFDKBH/HC240QLF3D1.1/12V-L110-S0155H
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2078452
|
Model Code Description
N/A DFDKBH/HC110QLC3B1.1/12
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2079098
|
Model Code Description
N/A DFDKBH/HC110QLC3BM1.1/12V
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2079829
|
Model Code Description
N/A DFDKBH/HC60QLC3C1.1/12
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2083890
|
Model Code Description
N/A DFDKBH/HC280QLF3C1.1/12
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2085409
|
Model Code Description
N/A DFDK ON 280QLF3D1.1/12W-L110
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2086595
|
Model Code Description
N/A DFDKBH/HC110QLC5LE1.1/12V
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2087623
|
Model Code Description
N/A DFDKBH/HC240QLF5A1.1/12
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2088615
|
Model Code Description
N/A DFDKBH/HC160QLF3BM1.1/12
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2088970
|
Model Code Description
N/A DFDKBH/HC280QLF3A1.1/12
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2091191
|
Model Code Description
N/A DFDKBH/HC280QLF3B1.1/12
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2094351
|
Model Code Description
N/A DFDKBH/HC60QLC3A1.1/12V
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2207033
|
Model Code Description
N/A DFDKBH/HC1320QLL3C2.2/16V
|
Flow
N/A 90 gpm340 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2207094
|
Model Code Description
N/A DFDKBH/HC330QLL3A1.2/16V
|
Flow
N/A 90 gpm340 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2207261
|
Model Code Description
N/A DFDK BH/HC 1320 QLL 3 D 2.2 /16V-L110
|
Flow
N/A 90 gpm340 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2208444
|
Model Code Description
N/A DFDKBH/HC330QLL3D1.2/L24
|
Flow
N/A 90 gpm340 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2208758
|
Model Code Description
N/A DFDKBH/HC60QLC3D1.1/12V-L24
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2093687
|
Model Code Description
N/A LPF ON 35EB3A1.0/12
|
Flow
N/A 9 gpm35 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2091395
|
Model Code Description
N/A LPF ON 35EB3A1.0/12B7
|
Flow
N/A 9 gpm35 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B7
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2089100
|
Model Code Description
N/A LPF ON 35EB3B1.0/12B7
|
Flow
N/A 9 gpm35 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B7
|
Seal Material
N/A Nitrile Rubber (NBR)
|