2062108
|
Model Code Description
N/A DFDKBH/HC240QLF20D1.1/12-L110
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2062289
|
Model Code Description
N/A DFDKBH/HC60QLC5D1.1/12V-L110
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2062733
|
Model Code Description
N/A DFDKBH/HC240QLF20A1.1/12
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2062909
|
Model Code Description
N/A DFDKBH/HC240QLF10D1.1/12V-L110
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2063176
|
Model Code Description
N/A DFDKV110QLC20C1.1/12V
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2063251
|
Model Code Description
N/A DFDKBH/HC240QLF5D1.1/12V-L110
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2063443
|
Model Code Description
N/A DFDKBH/HC60QLC10BM1.1/12V
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2063447
|
Model Code Description
N/A DFDKBH/HC110QLC5D1.1/12V-L24
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2063672
|
Model Code Description
N/A DFDKW/HC240QLF25D1.1/12-L24
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 25 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2063675
|
Model Code Description
N/A DFDKW/HC240QLF200D1.1/12-L24
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 200 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2063941
|
Model Code Description
N/A DFDKBH/HC60QLC3BM1.1/12V
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2063991
|
Model Code Description
N/A DFDKBH/HC110QLC20BM1.1/12V
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2064505
|
Model Code Description
N/A DFDKBH/HC110QLC3D1.1/12-L110
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2064547
|
Model Code Description
N/A DFDKV60QLC10A1.1/12
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2064694
|
Model Code Description
N/A DFDKBH/HC110QLC10D1.1/12-L110
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2065262
|
Model Code Description
N/A DFDKBH/HC110QLC3A1.1/12
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2065476
|
Model Code Description
N/A DFDKBH/HC60QLC10C1.1/12
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2065484
|
Model Code Description
N/A DFDKBH/HC110QLC10D1.1/12-L24
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2065485
|
Model Code Description
N/A DFDKBH/HC240QLF10D1.1/12-L24
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2065564
|
Model Code Description
N/A DFDKBH/HC60QLC5BM1.1/12
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2065673
|
Model Code Description
N/A DFDKBH/HC160QLF20C1.1/12
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2065702
|
Model Code Description
N/A DFDKBH/HC110QLC10BM1.1/12
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2065837
|
Model Code Description
N/A DFDKBH/HC160QLF3DBM1.1/12-L110
|
Flow
N/A 35 gpm132 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2065864
|
Model Code Description
N/A DFDKBH/HC110QLC5B1.1/12V
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2066284
|
Model Code Description
N/A DFDKV110QLC10B1.1/12
|
Flow
N/A 13 gpm50 L/min
|
Operating Pressure [Max]
N/A 315 bar4568 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|