2091396
|
Model Code Description
N/A NFD1310DAPXXC2.1
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2091855
|
Model Code Description
N/A NFDP/HC2610DAP10B2.1/A
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2092295
|
Model Code Description
N/A NFD ON 1310DAP5D2.1/C-B6L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2092296
|
Model Code Description
N/A NFD ON 2610DAP10D2.1/C-B6L24
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2092595
|
Model Code Description
N/A NFD ON 5210DAP5LE2.0/D-B6
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2092834
|
Model Code Description
N/A NFD ON 1310DAP3LE2.1/A-KB
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2092994
|
Model Code Description
N/A NFD ON 2610VAP20LE1.1
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2094138
|
Model Code Description
N/A NFD ON 1310DAP5D2.1/A-B6-L24 CRUUS
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2095582
|
Model Code Description
N/A NFD ON 1310DAP5D2.1/C-B6L220
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2095857
|
Model Code Description
N/A NFD ON 2610DAP10A2.1/C
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2095901
|
Model Code Description
N/A NFD ON 2610DAP5C2.1/C
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2095925
|
Model Code Description
N/A NFD ON 2610DAP10A1.1/A
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2096858
|
Model Code Description
N/A NFD ON 1310DAP3D2.1/L110
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2096859
|
Model Code Description
N/A NFD ON 2610DAP10D2.1/L110
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2096878
|
Model Code Description
N/A NFD ON 1310DAP3D2.1/CVB6-L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2097342
|
Model Code Description
N/A NFD ON 2610DAP10B2.1/A-KB-A1
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2097578
|
Model Code Description
N/A NFD ON 2610DAP20D1.1/-L24
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2097757
|
Model Code Description
N/A NFD ON 1310DAP10BM2.1/A
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2098039
|
Model Code Description
N/A NFD ON 5210DAP10LE2.0/A
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2099360
|
Model Code Description
N/A NFD ON 2610VAP20BM1.1/V-B6
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2099604
|
Model Code Description
N/A NFD2610DAPXXA2.1/C
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2201240
|
Model Code Description
N/A NFD ON 1310DAP10D2.1/A-L110
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2202104
|
Model Code Description
N/A NFDBN/HC2614DAP6A2.0/A
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2202256
|
Model Code Description
N/A NFD ON 1310DAP20C2.1/A
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2202257
|
Model Code Description
N/A NFD ON 1310DAP10BM2.1/C
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|