2097738
|
Model Code Description
N/A RFD ON 110VAC10ES1.0/12
|
Flow
N/A 29 gpm110 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2204633
|
Model Code Description
N/A RFD ON 110VAC10ES1.0/3
|
Flow
N/A 29 gpm110 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2089120
|
Model Code Description
N/A RFD ON 110VAC10LZ1.1/12V
|
Flow
N/A 29 gpm110 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2073519
|
Model Code Description
N/A RFD ON 110VAC20B1.0/12
|
Flow
N/A 29 gpm110 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2066281
|
Model Code Description
N/A RFD ON 110VAC20B1.0/3
|
Flow
N/A 29 gpm110 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2073292
|
Model Code Description
N/A RFD ON 110VAC20E1.0/3
|
Flow
N/A 29 gpm110 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2091877
|
Model Code Description
N/A RFD ON 110VAC3B1.0/12
|
Flow
N/A 29 gpm110 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2064331
|
Model Code Description
N/A RFD ON 110VAC3B1.0/3V
|
Flow
N/A 29 gpm110 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2070612
|
Model Code Description
N/A RFD ON 110VAC5B1.0/3
|
Flow
N/A 29 gpm110 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2064152
|
Model Code Description
N/A RFD ON 1300DAP10A1.1/B6
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2077774
|
Model Code Description
N/A RFD ON 1300DAP10C1.1
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2072818
|
Model Code Description
N/A RFD ON 1300DAP10D1.1/B6L110
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2097340
|
Model Code Description
N/A RFD ON 1300DAP10D1.1/B6L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2065218
|
Model Code Description
N/A RFD ON 1300DAP10D1.1/L110
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2065619
|
Model Code Description
N/A RFD ON 1300DAP10D1.1/L220
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2065486
|
Model Code Description
N/A RFD ON 1300DAP10D1.1/L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2066209
|
Model Code Description
N/A RFD ON 1300DAP10D1.1/L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2097341
|
Model Code Description
N/A RFD ON 1300DAP10D1.1/V-B6L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2066736
|
Model Code Description
N/A RFD ON 1300DAP10D1.1/V-L110
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2075386
|
Model Code Description
N/A RFD ON 1300DAP10D1.1/V-L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2211249
|
Model Code Description
N/A RFD ON 1300DAP20A1.1
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2064989
|
Model Code Description
N/A RFD ON 1300DAP20D1.1/L110
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2069234
|
Model Code Description
N/A RFD ON 1300DAP20D1.1/L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2076652
|
Model Code Description
N/A RFD ON 1300DAP20D1.1/V-L110
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2057907
|
Model Code Description
N/A RFD ON 1300DAP3A1.1/V
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|