1275403
|
Model Code Description
N/A RFD ON 330DAL3D1.0/-L24
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
1277633
|
Model Code Description
N/A RFD160DADXXA1.0/V
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
1289045
|
Model Code Description
N/A RFD1300DAPXXA1.1/16 (4" SAE)
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
1289317
|
Model Code Description
N/A RFD240DADXXA1.0/0V (G 1"/G 1 1/4")
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
1302732
|
Model Code Description
N/A RFD ON 330DAL3D1.0/-L220
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
1309090
|
Model Code Description
N/A RFD660DAMXXA1.1 (SAE DN 76)
|
Flow
N/A 174 gpm660 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
1318063
|
Model Code Description
N/A RFD60DACXXA1.0/12V (SAE-12)
|
Flow
N/A 15 gpm60 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
1318064
|
Model Code Description
N/A RFD110DACXXA1.0/12V (SAE-12)
|
Flow
N/A 29 gpm110 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
1318065
|
Model Code Description
N/A RFD160DADXXA1.0/12V (SAE-16/SAE-20)
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
1318066
|
Model Code Description
N/A RFD240DADXXA1.0/12V (SAE-16/SAE-20)
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
1318067
|
Model Code Description
N/A RFD1300DAPXXA1.1/16V (4" SAE)
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2056458
|
Model Code Description
N/A RFD ON 330DAL10A1.0
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2056656
|
Model Code Description
N/A RFD ON 950DAO3D1.1/L24
|
Flow
N/A 251 gpm950 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2056668
|
Model Code Description
N/A RFD ON 240DAD5D1.0/3L24
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2057901
|
Model Code Description
N/A RFD ON 110DAC3A1.0/3V
|
Flow
N/A 29 gpm110 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2057903
|
Model Code Description
N/A RFD ON 240DAD3A1.0/3V
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2057904
|
Model Code Description
N/A RFD ON 330DAL3A1.0/16V
|
Flow
N/A 87 gpm330 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2057905
|
Model Code Description
N/A RFD ON 660DAN3A1.1/16V
|
Flow
N/A 174 gpm660 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2057906
|
Model Code Description
N/A RFD ON 950DAO3A1.1/V
|
Flow
N/A 251 gpm950 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2057907
|
Model Code Description
N/A RFD ON 1300DAP3A1.1/V
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2058445
|
Model Code Description
N/A RFD ON 660DAN10D1.1/16L220
|
Flow
N/A 174 gpm660 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2059296
|
Model Code Description
N/A RFD ON 660DAN10D1.1/16V-L110
|
Flow
N/A 174 gpm660 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2059789
|
Model Code Description
N/A RFD ON 1300DAP3D1.1/L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2059960
|
Model Code Description
N/A RFDP/HC240VAD10E1.0/3
|
Flow
N/A 63 gpm240 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2060097
|
Model Code Description
N/A RFD ON 660VAN10B1.1/16V
|
Flow
N/A 174 gpm660 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|