26 - 50 of 158 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

N/A RFLDBN/HC331DAK10D1.0/V-L110 N/A 87 gpm330 L/min N/A 40 bar580 psi N/A 10 µm N/A B3 N/A Fluorocarbon Elastomer (FKM)
N/A RFLD ON 241EAK10C1.0 N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD1301DASXXA1.0/DE (SAE DN 76) N/A 343 gpm1300 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD851DASXXA1.0/DE (SAE DN 76) N/A 225 gpm850 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD P/HC 241EAK20B1.0 N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 661DAM10D1.X/L24 N/A 174 gpm660 L/min N/A 40 bar580 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 851DAS10D1.0/-L110 N/A 225 gpm850 L/min N/A 40 bar580 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD501DALXXA1.0/SB (SAE DN 51) N/A 132 gpm500 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 851 DAL 10 A1.0 N/A 225 gpm850 L/min N/A 40 bar580 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLDECO/N1301DAS10B1.0 N/A 343 gpm1300 L/min N/A 40 bar580 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLDP/HC241EAK10BM1.0/Z-DE N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 501DAK20B1.0 N/A 132 gpm500 L/min N/A 40 bar580 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD501DALXXA1.0/DE (SAE DN 51) N/A 132 gpm500 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 1301DAS20B1.0 N/A 343 gpm1300 L/min N/A 40 bar580 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD851DAMXXA1.0/SB (SAE DN 64) N/A 225 gpm850 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD111EAIXXA1.0/DE (SAE DN 25) N/A 29 gpm110 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD851DAMXXA1.0/DE (SAE DN 64) N/A 225 gpm850 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 331DAK10D1.0/V-L24 N/A 87 gpm330 L/min N/A 40 bar580 psi N/A 10 µm N/A B3 N/A Fluorocarbon Elastomer (FKM)
N/A RFLD111EAIXXA1.0/V-DE (SAE DN 25) N/A 29 gpm110 L/min N/A 25 bar360 psi N/A N/A B3 N/A Fluorocarbon Elastomer (FKM)
N/A RFLD851DALXXA1.0/-V-SB (SAE DN 50) N/A 225 gpm850 L/min N/A 40 bar580 psi N/A N/A B3 N/A Fluorocarbon Elastomer (FKM)
N/A RFLD661DASXXW1.0/SB (SAE DN 76) N/A 174 gpm660 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD501DALXXW1.0/SB (SAE DN 51) N/A 132 gpm500 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLDW/HC241EAK25B1.0 N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 25 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFLD ON 241 EAF 3 LZ 1.0 /-BO-A5-KB N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 3 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A RFLD661DALXXA1.0/-V-DE N/A 174 gpm660 L/min N/A 40 bar580 psi N/A N/A B3 N/A Fluorocarbon Elastomer (FKM)
26 - 50 of 158 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »