1331483
|
Model Code Description
N/A RFLD ON 7820 CB9 5 D 1.0 /-L110-DH-150
|
Flow
N/A 2050 gpm7800 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2093838
|
Model Code Description
N/A RFLD ON 4020CB8-10D1.0/150L110
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2200048
|
Model Code Description
N/A RFLD ON 4020BAV10D1.0/DH-L24
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 10 bar150 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2200049
|
Model Code Description
N/A RFLD4020BAVXXA1.X/DH
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 10 bar150 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|