2088879
|
Model Code Description
N/A RFL ON 1300B5-10BM1.1/150
|
Flow
N/A 350 gpm1300 L/min
|
Operating Pressure [Max]
N/A 10 bar150 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2089367
|
Model Code Description
N/A RFL ON 4000CW10C1.1/V-DH
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2089553
|
Model Code Description
N/A RFL ON 2520B7-5A1.1/150KB-DH
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 10 bar150 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2090769
|
Model Code Description
N/A RFL ON 7800CV10C1.0
|
Flow
N/A 2050 gpm7800 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2090987
|
Model Code Description
N/A RFL ON 2520B7-20D1.1/150KB-L24
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 10 bar150 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2090988
|
Model Code Description
N/A RFL ON 1320B5-20D1.1/150KB-L24
|
Flow
N/A 350 gpm1300 L/min
|
Operating Pressure [Max]
N/A 10 bar150 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2090989
|
Model Code Description
N/A RFLW/HC1320B5-25D1.1/150KB-L24
|
Flow
N/A 350 gpm1300 L/min
|
Operating Pressure [Max]
N/A 10 bar150 psi
|
Filter Rating
N/A 25 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2090990
|
Model Code Description
N/A RFL2520C7XXA1.1/150
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2090991
|
Model Code Description
N/A RFL1320C5XXA1.1/150
|
Flow
N/A 350 gpm1300 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2092001
|
Model Code Description
N/A RFL ON 7820C7-3A1.0/150B6DH
|
Flow
N/A 2050 gpm7800 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2093199
|
Model Code Description
N/A RFL2500C7XXA1.1/-150
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2093200
|
Model Code Description
N/A RFL ON 2500C7-10C1.1/-150
|
Flow
N/A 650 gpm2500 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2094126
|
Model Code Description
N/A RFLW/HC1320C5-200B1.1/150
|
Flow
N/A 350 gpm1300 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 200 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2094803
|
Model Code Description
N/A RFL ON 7820B8-5BM1.1/150DH
|
Flow
N/A 2050 gpm7800 L/min
|
Operating Pressure [Max]
N/A 10 bar150 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2095743
|
Model Code Description
N/A RFL ON 1320C5-10A1.1/150
|
Flow
N/A 350 gpm1300 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2200408
|
Model Code Description
N/A RFLBN/HC4020C7-10GC1.0/300KB-A5
|
Flow
N/A 1050 gpm4000 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A Non-Bypass
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2201710
|
Model Code Description
N/A RFLBN/HC7800CX10LE1.1
|
Flow
N/A 2050 gpm7800 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2213624
|
Model Code Description
N/A RFL W/HC 1320 B 4 25 C 1.0/-150
|
Flow
N/A 350 gpm1300 L/min
|
Operating Pressure [Max]
N/A 10 bar150 psi
|
Filter Rating
N/A 25 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
1278581
|
Model Code Description
N/A RFL 1300 C 5 XX A 1.0 /-150
|
Flow
N/A 350 gpm1300 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
1302533
|
Model Code Description
N/A RFL ON 1300 C Q 20 C 1.0
|
Flow
N/A 350 gpm1300 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
1276045
|
Model Code Description
N/A RFL ON 1300CM20D1.0/-L24
|
Flow
N/A 350 gpm1300 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
1265972
|
Model Code Description
N/A RFL1300B5XXA1.1/150
|
Flow
N/A 350 gpm1300 L/min
|
Operating Pressure [Max]
N/A 10 bar150 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
4603658
|
Model Code Description
N/A RFL ON 5220 C W 20 D 1.0 /-L24
|
Flow
N/A 1400 gpm5200 L/min
|
Operating Pressure [Max]
N/A 16 bar230 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|