2068558
|
Model Code Description
N/A NFHD ON 7800EAP5J1.1/16B6-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2068559
|
Model Code Description
N/A NFHD ON 5200EAP5J1.1/16B6-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2068974
|
Model Code Description
N/A NFHD1300EAPXXA1.1/16-33
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating N/A
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2069181
|
Model Code Description
N/A NFHDW/HC2600EAP25J4-1.1/16V-99
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 25 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2069238
|
Model Code Description
N/A NFHD ON 5200EAP5D1.1/16L110-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2069332
|
Model Code Description
N/A NFHD ON 2600EAP5D1.1/16L24-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2069334
|
Model Code Description
N/A NFHD ON 1300EAP5D1.1/16L24-33
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2069901
|
Model Code Description
N/A NFHD ON 2600EAP20C1.1/16-39
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2070260
|
Model Code Description
N/A NFHD ON 2600EAP20BM1.1/16-39
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2070271
|
Model Code Description
N/A NFHD ON 1300EAP20D1.1/16L110-39
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 20 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2070649
|
Model Code Description
N/A NFHD ON 2600EAP10B1.1/16V-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2070714
|
Model Code Description
N/A NFHD ON 5200EAP10D1.1/16L110-39
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2071146
|
Model Code Description
N/A NFHD ON 2600EAP10LE1.1/16V-B6-39
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Fluorocarbon Elastomer (FKM)
|
2071397
|
Model Code Description
N/A NFHD ON 5200EAP10B1.1/16-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2071425
|
Model Code Description
N/A NFHD ON 2600EAP3A1.1/16B6-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2072231
|
Model Code Description
N/A NFHD ON 2600EAP5BM1.1/16-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2072878
|
Model Code Description
N/A NFHD ON 1300EAP3D1.1/16B6-L110-33
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2073421
|
Model Code Description
N/A NFHDW/HC2600EAP25J1.1/16B1-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 25 µm
|
Bypass Valve
N/A B1
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2073513
|
Model Code Description
N/A NFHD ON 10400EAP3D1.1/16L110-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2073636
|
Model Code Description
N/A NFHDW/HC1300EAP25D1.1/16L110-33
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 25 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2074753
|
Model Code Description
N/A NFHD ON 5200EAP10C1.1/16B6-39
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2074754
|
Model Code Description
N/A NFHD ON 2600EAP5C1.1/16B6-39
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 5 µm
|
Bypass Valve
N/A B6
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2075287
|
Model Code Description
N/A NFHDW/HC2600EAP25J41.1/16B1-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 25 µm
|
Bypass Valve
N/A B1
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2075389
|
Model Code Description
N/A NFHD ON 2600EAP3D1.1/16L110-33
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 3 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|
2075393
|
Model Code Description
N/A NFHD ON 1300EAP10D1.1/16L24-39
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34 bar500 psi
|
Filter Rating
N/A 10 µm
|
Bypass Valve
N/A B3
|
Seal Material
N/A Nitrile Rubber (NBR)
|