2087456
|
Model Code Description
N/A NFH ON 5200EP20D1.1/16A-L110
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 20 µm
|
2087482
|
Model Code Description
N/A NFH ON 1300EP3J1.1/16
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 3 µm
|
2087483
|
Model Code Description
N/A NFH ON 2600EP5J1.1/16
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 5 µm
|
2087713
|
Model Code Description
N/A NFH ON 2600EP5C1.1/16
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 5 µm
|
2087718
|
Model Code Description
N/A NFH ON 2600EP10BM1.1/16V
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 10 µm
|
2087925
|
Model Code Description
N/A NFH ON 2600EP5B1.1/16B6
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 5 µm
|
2088046
|
Model Code Description
N/A NFH ON 1300EP10B1.1/16B6
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 10 µm
|
2088118
|
Model Code Description
N/A NFH ON 5200EP10C1.1/16A-V
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 10 µm
|
2088703
|
Model Code Description
N/A NFH ON 1300EP20C1.1/16
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 20 µm
|
2089371
|
Model Code Description
N/A NFHM ON 1300DP10D1.1/16AB-B6L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 10 µm
|
2089556
|
Model Code Description
N/A NFH ON 1300EP20BM1.1/16B6
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 20 µm
|
2089807
|
Model Code Description
N/A NFH ON 1300EP5BM1.1/16B6
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 5 µm
|
2090533
|
Model Code Description
N/A NFH ON 1300EP3D1.1/16B6-L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 3 µm
|
2090544
|
Model Code Description
N/A NFH ON 1300EP5D1.1/16B6L24
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 5 µm
|
2090554
|
Model Code Description
N/A NFHW/HC2600EP25B1.1/16B6
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 25 µm
|
2090691
|
Model Code Description
N/A NFH ON 2600EP3D1.1/16V-L24
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 3 µm
|
2090776
|
Model Code Description
N/A NFH ON 1300EP10A1.1/16KB
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 10 µm
|
2090978
|
Model Code Description
N/A NFH5200EPXXA1.1/16A-V
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating N/A
|
2091000
|
Model Code Description
N/A NFH ON 1300EP20B1.1/16
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 20 µm
|
2091059
|
Model Code Description
N/A NFH ON 1300EP20B1.1/16B6
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 20 µm
|
2091378
|
Model Code Description
N/A NFHBN/AM2600EP10D1.1/16L24
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 10 µm
|
2091896
|
Model Code Description
N/A NFHW/HC1300EP200B1.1/16
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 20 µm
|
2092230
|
Model Code Description
N/A NFH ON 1300EP20A1.1/16KB
|
Flow
N/A 343 gpm1300 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 20 µm
|
2093621
|
Model Code Description
N/A NFH ON 2600EP20D1.1/16B6L24
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 20 µm
|
2093684
|
Model Code Description
N/A NFH ON 5200EP20BM1.1/16A-A8-KB
|
Flow
N/A 450 gpm1700 L/min
|
Operating Pressure [Max]
N/A 34.5 bar500 psi
|
Filter Rating
N/A 20 µm
|