Part Number |
Model Code Description |
Port Configuration |
Nominal Sizes |
Cracking Pressure |
Hex Size |
---|---|---|---|---|---|
2062652 | Model Code Description N/A RV-12-01.X/12- 45 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 12 | Cracking Pressure N/A 3.1 bar45 psi | Hex Size N/A 1 1/4 in30 mm |
2078355 | Model Code Description N/A RV-12-01.X/12- 65 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 12 | Cracking Pressure N/A 4.5 bar65 psi | Hex Size N/A 1 1/4 in30 mm |
2092368 | Model Code Description N/A RV-12-01.X/12- 85 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 12 | Cracking Pressure N/A 5.9 bar85 psi | Hex Size N/A 1 1/4 in30 mm |
2086375 | Model Code Description N/A RV-12-01.X/12-100 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 12 | Cracking Pressure N/A 6.9 bar100 psi | Hex Size N/A 1 1/4 in30 mm |
705836 | Model Code Description N/A RV-12-01.X/5 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 12 | Cracking Pressure N/A 0.5 bar7 psi | Hex Size N/A 1 1/4 in30 mm |
2099295 | Model Code Description N/A RV-12-01.X/5- 0 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 12 | Cracking Pressure N/A | Hex Size N/A 1 1/4 in30 mm |
2062819 | Model Code Description N/A RV-12-01.X/5- 45 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 12 | Cracking Pressure N/A 3.1 bar45 psi | Hex Size N/A 1 1/4 in30 mm |
2062307 | Model Code Description N/A RV-12-01.X/5- 65 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 12 | Cracking Pressure N/A 4.5 bar65 psi | Hex Size N/A 1 1/4 in30 mm |
705840 | Model Code Description N/A RV-16-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 16 | Cracking Pressure N/A 0.5 bar7 psi | Hex Size N/A 1 7/16 in36 mm |
2064839 | Model Code Description N/A RV-16-01.X/12- 0 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 16 | Cracking Pressure N/A | Hex Size N/A 1 7/16 in36 mm |
2076099 | Model Code Description N/A RV-16-01.X/12- 14 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 16 | Cracking Pressure N/A 1 bar14 psi | Hex Size N/A 1 7/16 in36 mm |
2074857 | Model Code Description N/A RV-16-01.X/12- 21 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 16 | Cracking Pressure N/A 1.4 bar21 psi | Hex Size N/A 1 7/16 in36 mm |
2062413 | Model Code Description N/A RV-16-01.X/12- 25 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 16 | Cracking Pressure N/A 1.7 bar25 psi | Hex Size N/A 1 7/16 in36 mm |
2063244 | Model Code Description N/A RV-16-01.X/12- 45 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 16 | Cracking Pressure N/A 3.1 bar45 psi | Hex Size N/A 1 7/16 in36 mm |
2083908 | Model Code Description N/A RV-16-01.X/12- 65 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 16 | Cracking Pressure N/A 4.5 bar65 psi | Hex Size N/A 1 7/16 in36 mm |
2062873 | Model Code Description N/A RV-16-01.X/12-100 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 16 | Cracking Pressure N/A 6.9 bar100 psi | Hex Size N/A 1 7/16 in36 mm |
2087487 | Model Code Description N/A RV-16-01.X/12-145 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 16 | Cracking Pressure N/A 10 bar145 psi | Hex Size N/A 1 7/16 in36 mm |
705839 | Model Code Description N/A RV-16-01.X/5 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 16 | Cracking Pressure N/A 0.5 bar7 psi | Hex Size N/A 1 7/16 in36 mm |
2079090 | Model Code Description N/A RV-16-01.X/5- 0 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 16 | Cracking Pressure N/A | Hex Size N/A 1 7/16 in36 mm |
706723 | Model Code Description N/A RV-16-01.X/5- 25 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 16 | Cracking Pressure N/A 1.7 bar25 psi | Hex Size N/A 1 7/16 in36 mm |
2062306 | Model Code Description N/A RV-16-01.X/5- 45 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 16 | Cracking Pressure N/A 3.1 bar45 psi | Hex Size N/A 1 7/16 in36 mm |
706701 | Model Code Description N/A RV-16-01.X/5- 65 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 16 | Cracking Pressure N/A 4.5 bar65 psi | Hex Size N/A 1 7/16 in36 mm |
2070052 | Model Code Description N/A RV-16-01.X/5-100 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 16 | Cracking Pressure N/A 6.9 bar100 psi | Hex Size N/A 1 7/16 in36 mm |
705843 | Model Code Description N/A RV-20-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 20 | Cracking Pressure N/A 0.5 bar7 psi | Hex Size N/A 1 13/16 in46 mm |
2062889 | Model Code Description N/A RV-20-01.X/12- 0 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 20 | Cracking Pressure N/A | Hex Size N/A 1 13/16 in46 mm |