700076
|
Model Code Description
N/A FSA-0254-0.0000/HT/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Size
N/A 254
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Built-in Tube
|
2071515
|
Model Code Description
N/A FSA-0254-0.0000/H-TS60/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Size
N/A 254
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Thermo Switch
|
2207643
|
Model Code Description
N/A FSA-0254-0.0000/H-TS70/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Size
N/A 254
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Thermo Switch
|
2204253
|
Model Code Description
N/A FSA-0254-0.0000/H-TS80/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Size
N/A 254
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Thermo Switch
|
2203849
|
Model Code Description
N/A FSA-254-2.1/-/ 1/2-21
|
Seal Material
N/A Fluorocarbon
|
Size
N/A 254
|
Hex Head Bolt
N/A 1/2-20 x 1.75
|
Thermometer
N/A No Thermometer
|
700074
|
Model Code Description
N/A FSA-0254-2.0000/H-/M12.000
|
Seal Material
N/A Fluorocarbon
|
Size
N/A 254
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A No Thermometer
|
2207552
|
Model Code Description
N/A FSA-0254-2.0000/H-FT100/M12.000
|
Seal Material
N/A Fluorocarbon
|
Size
N/A 254
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Probe Thermometer (100 mm-3.94 in. LG)
|
700084
|
Model Code Description
N/A FSA-0254-2.0000/H-FT200/M12.000
|
Seal Material
N/A Fluorocarbon
|
Size
N/A 254
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Probe Thermometer (200 mm-7.87 in. LG)
|
700086
|
Model Code Description
N/A FSA-0254-2.0000/H-FT300/M12.000
|
Seal Material
N/A Fluorocarbon
|
Size
N/A 254
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Probe Thermometer (300 mm-11.87 in. LG)
|
700078
|
Model Code Description
N/A FSA-0254-2.0000/HT/M12.000
|
Seal Material
N/A Fluorocarbon
|
Size
N/A 254
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Built-in Tube
|
2067360
|
Model Code Description
N/A FSA-0254-2.0000/H-TS60/M12.000
|
Seal Material
N/A Fluorocarbon
|
Size
N/A 254
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Thermo Switch
|
2062158
|
Model Code Description
N/A FSA-0254-2.0000/H-TS70/M12.000
|
Seal Material
N/A Fluorocarbon
|
Size
N/A 254
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Thermo Switch
|
700095
|
Model Code Description
N/A FSA-0381-0.0000/H-/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Size
N/A 381
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A No Thermometer
|
2093947
|
Model Code Description
N/A FSA-0381-0.0000/H-FT100/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Size
N/A 381
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Probe Thermometer (100 mm-3.94 in. LG)
|
700162
|
Model Code Description
N/A FSA-0381-0.0000/H-FT200/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Size
N/A 381
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Probe Thermometer (200 mm-7.87 in. LG)
|
2064560
|
Model Code Description
N/A FSA-0381-0.0000/H-FT300/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Size
N/A 381
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Probe Thermometer (300 mm-11.87 in. LG)
|
700125
|
Model Code Description
N/A FSA-0381-0.0000/HT/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Size
N/A 381
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Built-in Tube
|
2088500
|
Model Code Description
N/A FSA-0381-0.0000/H-TS70/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Size
N/A 381
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Thermo Switch
|
3799421
|
Model Code Description
N/A FSA-0381-0.0000/H-/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Size
N/A 381
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A No Thermometer
|
700164
|
Model Code Description
N/A FSA-0381-0.0000/H-FT300/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Size
N/A 381
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Probe Thermometer (300 mm-11.87 in. LG)
|
2203850
|
Model Code Description
N/A FSA-381-2.1/-/ 1/2-21
|
Seal Material
N/A Fluorocarbon
|
Size
N/A 381
|
Hex Head Bolt
N/A 1/2-20 x 1.75
|
Thermometer
N/A No Thermometer
|
700160
|
Model Code Description
N/A FSA-0381-2.0000/H-/M12.000
|
Seal Material
N/A Fluorocarbon
|
Size
N/A 381
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A No Thermometer
|
2201455
|
Model Code Description
N/A FSA-0381-2.0000/H-FT200/M12.000
|
Seal Material
N/A Fluorocarbon
|
Size
N/A 381
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Probe Thermometer (200 mm-7.87 in. LG)
|
700161
|
Model Code Description
N/A FSA-0381-2.0000/HT/M12.000
|
Seal Material
N/A Fluorocarbon
|
Size
N/A 381
|
Hex Head Bolt
N/A M12 x 1.75
|
Thermometer
N/A Built-in Tube
|
2203846
|
Model Code Description
N/A FSA-076-2.1/-/ 1/2-21
|
Seal Material
N/A Fluorocarbon
|
Size
N/A 076
|
Hex Head Bolt
N/A 1/2-20 x 1.75
|
Thermometer
N/A No Thermometer
|