26 - 39 of 39 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code Description

Size

Hex Head Bolt

Thermometer

Dimension L

N/A FSK-254-2.X/C/-/10 N/A 254 N/A M10 x 1.75 N/A No Thermometer (Standard) N/A 13.66 in347 mm
N/A FSK-0254-2.5C-00000/O-/M12.000 N/A 254 N/A M12 x 1.75 N/A No Thermometer (Standard) N/A 13.66 in347 mm
N/A FSK-0254-2.5C-00000/O-FT200/M12.000 N/A 254 N/A M12 x 1.75 N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 13.66 in347 mm
N/A FSK-0254-2.5C-00000/O-TS60/M12.000 N/A 254 N/A M12 x 1.75 N/A Thermo Switch N/A 13.66 in347 mm
N/A FSK-0254-2.5C-00000/O-TS80/M12.000 N/A 254 N/A M12 x 1.75 N/A Thermo Switch N/A 13.66 in347 mm
N/A FSK-254-2.X/O/-/10 N/A 254 N/A M10 x 1.75 N/A No Thermometer (Standard) N/A 13.66 in347 mm
N/A FSK-0254-2.5O-00000/O-/M12.000 N/A 254 N/A M12 x 1.75 N/A No Thermometer (Standard) N/A 13.66 in347 mm
N/A FSK-0254-2.5O-00000/O-FT100/M12.000 N/A 254 N/A M12 x 1.75 N/A Probe Thermometer (100 mm-3.94 in. LG) N/A 13.66 in347 mm
N/A FSK-0254-2.5O-00000/O-FT200/M12.000 N/A 254 N/A M12 x 1.75 N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 13.66 in347 mm
N/A FSK-0254-2.5O-00000/O-FT300/M12.000 N/A 254 N/A M12 x 1.75 N/A Probe Thermometer (300 mm-11.87 in. LG) N/A 13.66 in347 mm
N/A FSK-0254-2.5O-00000/O-TS60/M12.000 N/A 254 N/A M12 x 1.75 N/A Thermo Switch N/A 13.66 in347 mm
N/A FSK-0254-2.5O-00000/O-TS70/M12.000 N/A 254 N/A M12 x 1.75 N/A Thermo Switch N/A 13.66 in347 mm
N/A FSK-0254-2.5O-00000/O-TS80/M12.000 N/A 254 N/A M12 x 1.75 N/A Thermo Switch N/A 13.66 in347 mm
N/A FSK-0254-2.4W-00000/O-/M12.000 N/A 254 N/A M12 x 1.75 N/A No Thermometer (Standard) N/A 13.66 in347 mm
26 - 39 of 39 | Results Per Page | View | Unit of Measure
1 2