Heat exchangers are used to exchange heat between two fluids. Plate heat exchangers are high performance components and provide a high level of efficiency combined with compact dimensions and low weight. Their efficiency reduces the amount of cooling water required for heat transfer which results in low operating costs.
Part Number |
Model Code Description |
Port Size |
Number of Plates (N) |
Depth |
Width |
Core Products |
|---|---|---|---|---|---|---|
| 2950285 | N/A HEX 615-90 NPT 1" | N/A 1 in. | N/A 90 | N/A 4.37 in111 mm | N/A 20.71 in526 mm |