Part Number |
Model Code Description |
Nominal Flow |
Seals |
Override Option |
Coil Voltage Type |
---|---|---|---|---|---|
2560407 | Model Code Description N/A WS08Y-01-C-D-12DN | Nominal Flow N/A 10 gpm38 L/min | Seals N/A | Override Option N/A No Manual Override | Coil Voltage Type N/A DC |
3901750 | Model Code Description N/A WS08Y-01-C-N-0 without CNO | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A Without Coil |
562880 | Model Code Description N/A WS08Y-01-C-N-0 Without Coil | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A Without Coil |
560611 | Model Code Description N/A WS08Y-01-C-N-115AG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A AC |
3019944 | Model Code Description N/A WS08Y-01-C-N-12DG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC |
2594632 | Model Code Description N/A WS08Y-01-C-N-12DN | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC |
561960 | Model Code Description N/A WS08Y-01-C-N-12DS | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC |
563048 | Model Code Description N/A WS08Y-01-C-N-24DG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC |
2597973 | Model Code Description N/A WS08Y-01-C-N-24DL | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC |
2599244 | Model Code Description N/A WS08Y-01-C-N-24DN | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC |
2596106 | Model Code Description N/A WS08Y-01-C-N-24DS | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC |
2596201 | Model Code Description N/A WS08Y-01-C-N-24DS UL VO | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC |
2599682 | Model Code Description N/A WS08Y-01-C-N-36DL | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC |
2594129 | Model Code Description N/A WS08Y-01-C-N-48DL | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A No Manual Override | Coil Voltage Type N/A DC |
2599663 | Model Code Description N/A WS08Y-01-C-U-0 | Nominal Flow N/A 10 gpm38 L/min | Seals N/A | Override Option N/A No Manual Override | Coil Voltage Type N/A Without Coil |
3009213 | Model Code Description N/A WS08Y-01-C-V-0 Without Coil | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Viton® | Override Option N/A No Manual Override | Coil Voltage Type N/A Without Coil |
3019962 | Model Code Description N/A WS08Y-01-C-V-24DG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Viton® | Override Option N/A No Manual Override | Coil Voltage Type N/A DC |
2594219 | Model Code Description N/A WS08Y-01M-AS6-N-110DG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A Push Type Manual Override | Coil Voltage Type N/A AC |
2592327 | Model Code Description N/A WS08Y-01M-AS6-N-115AG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A Push Type Manual Override | Coil Voltage Type N/A AC |
2595250 | Model Code Description N/A WS08Y-01M-AS6-N-12DG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A Push Type Manual Override | Coil Voltage Type N/A DC |
2590859 | Model Code Description N/A WS08Y-01M-AS6-N-24DG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A Push Type Manual Override | Coil Voltage Type N/A DC |
2592134 | Model Code Description N/A WS08Y-01M-AS6-V-115AG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Viton® | Override Option N/A Push Type Manual Override | Coil Voltage Type N/A AC |
562881 | Model Code Description N/A WS08Y-01M-C-N-0 Without Coil | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A Push Type Manual Override | Coil Voltage Type N/A Without Coil |
3043381 | Model Code Description N/A WS08Y-01M-C-N-115AG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A Push Type Manual Override | Coil Voltage Type N/A AC |
3019408 | Model Code Description N/A WS08Y-01M-C-N-12DG | Nominal Flow N/A 10 gpm38 L/min | Seals N/A Buna-N | Override Option N/A Push Type Manual Override | Coil Voltage Type N/A DC |