Angle Sensors
angle-sensors
Thanks to its non-contact magnetic measuring method and its robust design, the HAT 1200 is ideally suited for the measurement of the rotational angle in mobile machines.
Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly. /Asset/Elect_PositSens_Angle_HAT1200_1400.jpg
Thanks to its non-contact magnetic measuring method and its robust design, the HAT 1400 is ideally suited for the measurement of the rotational angle in mobile machines.
Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly. /Asset/Elect_PositSens_Angle_HAT1200_1400_1.jpg
Thanks to its non-contact magnetic measuring method and its robust design, HAT 3800 is ideally suited for rotational angle measurement in mobile machines as well as in stationary applications.
In the CANopen version, the measured signal is digitised and made available to the CAN fi eld bus system via the CANopen protocol. The instrument parameters can be viewed and confi gured by the user via the
CANopen object directory using standard CAN software. /Asset/Elect_PositSens_Angle_HAT3800.jpg
Thanks to its compact design and its small diameter, the sensor is particularly suited for the integration inside of joints and in bolts. A connection with two screwing bores enables simple fixing of a flat lever without connection shaft. Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly.
The measured value is digitized and made available to the CAN field bus system via the CANopen protocol or the J1939 protocol. The instrument parameters can be viewed and configured by the user using standard CAN software. /Asset/Elect_PositSens_Angle_HAT1425.jpg
HAT 1200 Angle Sensor
(2) HAT 1200 is an absolute measuring single turn angle sensor.Thanks to its non-contact magnetic measuring method and its robust design, the HAT 1200 is ideally suited for the measurement of the rotational angle in mobile machines.
Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly. /Asset/Elect_PositSens_Angle_HAT1200_1400.jpg
HAT 1400 Angle Sensor
(3) HAT 1400 is an absolute measuring single turn angle sensor.Thanks to its non-contact magnetic measuring method and its robust design, the HAT 1400 is ideally suited for the measurement of the rotational angle in mobile machines.
Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly. /Asset/Elect_PositSens_Angle_HAT1200_1400_1.jpg
HAT 3800 Angle Sensor
(3) HAT 3836 is a high resolution absolute measuring singleturn angle sensor.Thanks to its non-contact magnetic measuring method and its robust design, HAT 3800 is ideally suited for rotational angle measurement in mobile machines as well as in stationary applications.
In the CANopen version, the measured signal is digitised and made available to the CAN fi eld bus system via the CANopen protocol. The instrument parameters can be viewed and confi gured by the user via the
CANopen object directory using standard CAN software. /Asset/Elect_PositSens_Angle_HAT3800.jpg
HAT 1425 Angle Sensor for Joint Integration
(3) HAT 1400 is an absolute measuring singleturn angle sensor.Thanks to its compact design and its small diameter, the sensor is particularly suited for the integration inside of joints and in bolts. A connection with two screwing bores enables simple fixing of a flat lever without connection shaft. Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly.
The measured value is digitized and made available to the CAN field bus system via the CANopen protocol or the J1939 protocol. The instrument parameters can be viewed and configured by the user using standard CAN software. /Asset/Elect_PositSens_Angle_HAT1425.jpg