Filter Cart Systems
filter-cart-systems
Air operated cart Single filter housings 9" (10 Micron elements) Buna seals 14 GPM flow rate /Asset/FilSys_FilCarts_OFCS_OFCS-P.jpg
OFCD-P - Air Operated Dual Stage Filtration Cart
(2) Air-Operated mobile filtration systems equipped with high efficiency, high capacity elements for removing particulate and/or free water contamination quickly and economically. /Asset/FilSys_FilCarts_OFCD_OFCD-P.jpg
OFCS-P - Air Operated Single Stage Filtration Cart
Air-Operated mobile filtration systems equipped with high efficiency, high capacity elements for removing particulate and/or free water contamination quickly and economically.Air operated cart Single filter housings 9" (10 Micron elements) Buna seals 14 GPM flow rate /Asset/FilSys_FilCarts_OFCS_OFCS-P.jpg
OFS-AM - Asset Management Filtration Station
(2) The OFS-AM is a Mobile Asset Management filtration systems capable of flushing, filtering and monitoring real-time ISO cleanliness with user defined limits and display of water saturation and fluid temperature. /Asset/FilSys_FilCarts_OFS-AM.jpg
OFS - Filtration Station
(20) The OFS is a Mobile filtration system capable of flushing, filtering and monitoring real-time ISO cleanliness with user defined limits and display of water saturation and fluid temperature. /Asset/FilSys_FilCarts_OFS.jpg
OFCD - Mobile Dual Stage Filtration
(43)The OFCD Dual Staged is a Mobile filtration system equipped with high efficiency, high capacity elements for removing particulate and/or free water contamination quickly and economically.
/Asset/FilSys_FilCarts_OFCD_OFCD-P_1.jpg
OFCS - Mobile Single Stage Filtration
(23) The OFCS is a Mobile filtration system equipped with high efficiency, high capacity elements for removing particulate and/or free water contamination quickly and economically. /Asset/FilSys_FilCarts_OFCS_OFCS-P_1.jpg
OFCD-BC - Mobile Filter System Basic Cart
(7) The OFCD-BC is a "light-duty" Mobile filtration system equipped with high efficiency, high capacity elements for removing particulate and/or free water contamination quickly and economically. /Asset/FilSys_FilCarts_OFCD-BC.jpg
OFCD-MV Medium Viscosity Mobile Filter Cart
HYDAC’s newest addition to the portable filtration carts offers the user the ability to filter up to 5,000 SUS fluids.
The OFCD-MV is a compact, self-contained filtration system equipped with high efficiency, high capacity elements capable of removing particulate contamination and/or water quickly, conveniently and economically. It is perfect for cleaning up existing systems as well as for prefiltering new fluids, since new fluids often have contamination levels significantly higher than that recommended
for most hydraulic systems.
OFCD-HV - High Viscosity Dual Kidney Loop Filtration Cart
- Ability to filter fluids having a viscosity up to 15,000 SUS
- Flow rates up to 3 gpm
- 115 V AC single phase 1 1/2 HP motor
- Dual filtration unit, available to remove both water and particulate contamination or for stage particulate contamination removal