Fuel Filtration Systems
fuel-filtration-systems
BDFC - Bulk Diesel Filter Cart
- Bulk Diesel Filter Cart
- Particulate & coalescing filtration cart
- Patented GeoSeal® elements designed to provide consistent quality with the highest single-pass water and particulate removal efficiencies in today’s ultra-low sulfur diesel (ULSD) fuels
- 15 ft. clear suction hose and rubber discharge hose with cam-and-groove connections and 3 ft. wands included
- Designed with integrated particulate removal pre-filtration for downstream coalescing filter protection and extended element life
- 3 µm Particulate Filter Element
- Coalescing Filter Element
- FKM Seals
- Visual, Manual Reset Pop-Up Indicator
- 14 gpm 120VAC 60Hz Single-Phase Pump and Motor
BDFP - Bulk Diesel Filter Panel
- Bulk Diesel Filter Panel
- Particulate & coalescing filtration panel
- Turn key coalescing and filtration system, for use as a fuel transfer, polishing, and dispensing solution
- Patented GeoSeal® elements designed to provide consistent quality with the highest single-pass water and particulate removal efficiencies in today’s ultra-low sulfur diesel (ULSD) fuels
- Available with either electrical or air operated pump options for more system flexibility
- Minimal clearance needed for element service, ideal for enclosure installations
- 3 µm Particulate Filter Element
- Coalescing Filter Element
- FKM Seals
- Visual, Manual Reset Pop-Up Indicator
- 14 gpm 120VAC 60Hz Single-Phase Pump and Motor