I/O Expansion Modules
i-o-expansion-modules
The HY-TTC 30XSH was developed following the international standard EN ISO 13849 and is certified by TÜV NORD. It meets the requirements of Functional Safety according to Performance Level (PL) c.
The HY-TTC 30XSH is a member of the HY-TTC 30X family, which consists of different I/O slave modules. The HY-TTC 30XSH is controlled using the CANopen® Safety protocol. It is part of a complete and compatible product range for the off-highway industry. The modules are protected by compact automotive style housings which are highly suited for rough operating conditions. They provide a wide range of flexible configurable I/Os and allow local current control using PWM outputs. /Asset/Elec_IOExpMod_30X-H_30XS-H_1.jpg
HY-TTC 30X-H
The HY-TTC 30XH is an I/O slave module which is designed for cost sensitive applications demanding a high number of PWM outputs. The HY-TTC 30XH is a member of the HY-TTC 30X family, which consists of different I/O slave modules that are controlled using CANopen® protocol. The HY-TTC 30X family is part of a complete and compatible product range for the off-highway industry. The modules are protected by compact automotive style housings which are highly suited for rough operating conditions. They provide a wide range of flexible configurable I/Os and allow local current control using PWM outputs. /Asset/Elec_IOExpMod_30X-H_30XS-H.jpg
HY-TTC 30XS-H
The HY-TTC 30XSH is an I/O slave module which is designed for distributed safety applications demanding a high number of PWM outputs in remote locations.The HY-TTC 30XSH was developed following the international standard EN ISO 13849 and is certified by TÜV NORD. It meets the requirements of Functional Safety according to Performance Level (PL) c.
The HY-TTC 30XSH is a member of the HY-TTC 30X family, which consists of different I/O slave modules. The HY-TTC 30XSH is controlled using the CANopen® Safety protocol. It is part of a complete and compatible product range for the off-highway industry. The modules are protected by compact automotive style housings which are highly suited for rough operating conditions. They provide a wide range of flexible configurable I/Os and allow local current control using PWM outputs. /Asset/Elec_IOExpMod_30X-H_30XS-H_1.jpg
HY-TTC 36X
HY-TTC 36X is an intelligent I/O module that is controlled using CANopen®. It is compliant to CANopen standard certified by CiA. It is part of a complete and compatible product family for the off-highway industry. The HY-TTC 36X is protected by a compact, automotive-style housing and is highly suited for rough operating conditions. It allows local current control on its PWM outputs. /Asset/Elec_IOExpMod_36X_48X_48XS.jpg
HY-TTC 48X
HY-TTC 48X is an intelligent I/O module that is controlled using CANopen®. It is compliant to CANopen standard certified by CiA. It is part of a complete and compatible product family for the off-highway industry. The HY-TTC 48X is protected by a compact, automotive-style housing and is highly suited for rough operating conditions. It allows local current control on its PWM outputs. /Asset/Elec_IOExpMod_36X_48X_48XS_1.jpg