Level Sensors
level-sensors
In addition to the standard minimum and maximum switching signals, with the 4 switching output version it is possible to set additional warning signals to prevent problems such as tank overflow or aeration of the pump. The ENS 3000 can be used for oil as well as water. The fluid type can be selected for specific applications via the menu. /Asset/ENS_3000LevelSensor.jpg
Using the device is easy, thanks to the menu-guided key operation, so adjusting the user-specific parameters takes little time. The main applications of the HNS 3000 are primarily in hydraulics, e.g. for fluid level monitoring of a tank. The sensor is available in rod lengths of 250 .. 730 mm as standard. Rod lengths of up to 2500 mm are possible. The instrument is also available with or without temperature probe.
Depending on the application, several different floats are available, e.g. stainless steel for aggressive media or plastic. When the device is used with temperature probe, the switching outputs can be individually assigned to the level or temperature variables. /Asset/Elect_LvlSens_HNS3000_2.jpg
The sensor is available with rod lengths from 250 .. 730 mm. Rod lengths of up to 2500 mm are possible.
HYDAC offers the HNT 1100 in a pressure resistant stainless steel housing for in-tank installation. /Asset/Elect_LvlSens_HNT1000.jpg
ENS 3000 Level Sensor
(56) The ENS 3000 is an electronic level switch with integrated display. The instrument has 1, 2 or 4 switching outputs and an analog output signal is available as an option.In addition to the standard minimum and maximum switching signals, with the 4 switching output version it is possible to set additional warning signals to prevent problems such as tank overflow or aeration of the pump. The ENS 3000 can be used for oil as well as water. The fluid type can be selected for specific applications via the menu. /Asset/ENS_3000LevelSensor.jpg
HNS 3000 Level Sensor
(18) The HNS 3000 is an electronic level switch with integrated display. The float-based sensor for high-precision analogue monitoring of the fluid level has 1, 2 or 4 switching outputs and an analogue output signal is available as an option. In addition to the standard minimum and maximum switching signals, with the 4 switching output version it is possible to set additional warning signals to prevent problems such as tank overflow or aeration of the pump.Using the device is easy, thanks to the menu-guided key operation, so adjusting the user-specific parameters takes little time. The main applications of the HNS 3000 are primarily in hydraulics, e.g. for fluid level monitoring of a tank. The sensor is available in rod lengths of 250 .. 730 mm as standard. Rod lengths of up to 2500 mm are possible. The instrument is also available with or without temperature probe.
Depending on the application, several different floats are available, e.g. stainless steel for aggressive media or plastic. When the device is used with temperature probe, the switching outputs can be individually assigned to the level or temperature variables. /Asset/Elect_LvlSens_HNS3000_2.jpg
HNT 1000 Level Transducer
(12) The level transmitter HNT 1000 is a float based sensor for highly accurate measuring of fluid levels.The sensor is available with rod lengths from 250 .. 730 mm. Rod lengths of up to 2500 mm are possible.
HYDAC offers the HNT 1100 in a pressure resistant stainless steel housing for in-tank installation. /Asset/Elect_LvlSens_HNT1000.jpg