Mobile Valves
mobile-valves
The valve is designed for high performance applications mainly in systems with fixed pumps but also for systems with variable pumps.
Two or more valves can be connected to each other in a range of different circuits.
The valve is very robust and well suited for demanding mobile applications. The sections are designed to meet the most stringent requirements on controllability. /Asset/a2866.jpg
RS 210 is available with 1 to 10 working sections per valve assembly.
The valve can be used in different systems for parallel as well as tandem circuits. It is designed with an open center for fixed and variable displacement pumps.
The valve can be operated manually, with cable or by pneumatic and electropneumatic or electrohydraulic remote control.
RS 210 offers excellent operating characteristics because of the specially designed spools for different applications.
Low and uniform spool forces are the result of careful balancing of the flow forces. /Asset/a2869.jpg
DX-6 includes as standard a variety of sections, spools, spool controls and additional parts in a modular design. That makes the valve very flexible. /Asset/a2874.jpg
It is available with 1 to 10 working sections per valve assembly.
RS 220 is designed with an open center for fixed pumps and a restricted open center for variable displacement pumps.
It is available with electro-hydraulic or hydraulic proportional remote control, but the valve can also be manually operated. /Asset/a2872.jpg
Spools, both 2 and 3 position, are available in various types including spools with built in check valves. Standard spools are designed with under lap.
A wide range of spool controls, both for manual operation as well as for remote control, are available. /Asset/a2871.jpg
RS 160 Open-Center Sectional Directional Control Valves
RS 160 is a sectional open center valve in a modular design that together with the wide range of standard parts offers maximum flexibility.The valve is designed for high performance applications mainly in systems with fixed pumps but also for systems with variable pumps.
Two or more valves can be connected to each other in a range of different circuits.
The valve is very robust and well suited for demanding mobile applications. The sections are designed to meet the most stringent requirements on controllability. /Asset/a2866.jpg
RS 210 Sectional Directional Control Valves
RS 210 is a sectional open center valve, designed for max. operating pressures up to 4,350 psi (300 bar) and max. pump flows up to 20 gpm (75 Lpm).RS 210 is available with 1 to 10 working sections per valve assembly.
The valve can be used in different systems for parallel as well as tandem circuits. It is designed with an open center for fixed and variable displacement pumps.
The valve can be operated manually, with cable or by pneumatic and electropneumatic or electrohydraulic remote control.
RS 210 offers excellent operating characteristics because of the specially designed spools for different applications.
Low and uniform spool forces are the result of careful balancing of the flow forces. /Asset/a2869.jpg
Mobile Technology 6/2 Directional Control Valves
- The solenoid control can be on either side, fitted on the right or left of the valve housing. The switch position in the de-energized mode can therefore be decided according to customer requirement.
- The standard solenoid coil with AMP connector is protected against high switch-off surges by a bidirectional free-wheeling diode.
DX-Series Directional Control Valves
DX-6 is a sectional valve designed for max. operating pressures up to 5000 psi (350 bar) and max. pump flows up to 180 l/min with "Q-inlet". For standard inlets without flow regulator the recommended max. pump flows is 37 gpm (140 Lpm). The valve is available with 1 to 10 working sections per valve assembly.DX-6 includes as standard a variety of sections, spools, spool controls and additional parts in a modular design. That makes the valve very flexible. /Asset/a2874.jpg
LX-Series Load-Sensing Sectional Control Valves
- Load pressure independent flow control with
- Open Center (OC) system for fixed displacement pump
- Closed Center (CC) system for variable displacement pump
- Flow-optimized valve design
- High mechanical and electrical resolution
- Compact size and low weight
RS 220 Sectional Directional Control Valves
RS 220 is a sectional open center valve designed for max. operating pressures up to 4,350 psi (300 bar) and max. pump flows up to 30 gpm (110 Lpm).It is available with 1 to 10 working sections per valve assembly.
RS 220 is designed with an open center for fixed pumps and a restricted open center for variable displacement pumps.
It is available with electro-hydraulic or hydraulic proportional remote control, but the valve can also be manually operated. /Asset/a2872.jpg
RV 713 Selector Control Valves
RV 713 is a 3 way selector valve designed for flows up to 42gpm (160 Lpm) and max. operating pressures up to 3,625 psi (250 bar).Spools, both 2 and 3 position, are available in various types including spools with built in check valves. Standard spools are designed with under lap.
A wide range of spool controls, both for manual operation as well as for remote control, are available. /Asset/a2871.jpg