Particulate & Coalescing Filtration
particulate---coalescing-filtration
BDF - Bulk Diesel Filter
- Bulk Diesel Filter
- Particulate & coalescing filtration
- Fuel dispensing and transfer filtration solution with choice of integral or blocked bypass to suit application
- Allows users to achieve or exceed the manufacturer requirements for particulate and water content in diesel fuel
- Designed with integrated particulate removal pre-filtration for downstream coalescing filter protection and extended element life
- 3 µm Particulate Filter Element
- Coalescing Filter Element
- Nitrile Rubber Seal
- Visual, Manual Reset Pop-Up Indicator
- Immersion Sump Heater Kit
BDS - Bulk Diesel Skid
(2)- Bulk Diesel Skid
- Diesel fuel particulate and coalescing filter for dispensing, transfer or polishing filtration applications
- Sized for high flow or highly contaminated fluid applications
- A revolutionary element designed for the highest single-pass water and particulate removal efficiencies in today’s ultra-low sulfur diesel (ULSD) fluids
- In applications >32 ºF (0 ºC) complete automation is achievable with a water in fuel sensor and fail-safe auto-drain feature using a remote 5 gallons (18L) or 20 gallons (75L) sump with alarm and auto shutdown