HDA 4300 Pressure Transducer
(65) The pressure transmitter series HDA 4300 has a ceramic pressure measurement cell with a thick-film strain gauge which has been specially developed for measuring relative pressure in the low pressure range.The output signals 4 to 20 mA or 0 to 10 V allow connection of all HYDAC ELECTRONIC GMBH measurement and control devices as well as industry standard control and monitoring instruments.
The main areas of application are low-pressure applications in hydraulics and pneumatics, particularly in refrigeration and air conditioning technology, the food and pharmaceutical industries. /Asset/HDA4300.jpg
HDA 4400 Pressure Transducer
(82) The pressure transmitter series HDA 4400 has a pressure measurement cell with thin-film strain gauge on a stainless steel membrane.The output signals 4 to 20 mA or 0 to 10 V enable connection to all measurement and control devices of HYDAC ELECTRONIC GMBH as well as standard evaluation systems (e.g. PLC controls).
The main fields of application are in mobile or industrial hydraulics and pneumatics. /Asset/HDA_44XXPressTrans.jpg
HDA 7400 Pressure Transducer
(7) The pressure transmitter series HDA 7400 combines excellent technical data with highly compact design.The HDA 7446 was specifically developed for OEM applications, especially for use in confined cavities. A sensor cell with a thin-film strain gauge on a stainless steel membrane is the basis for a robust, long-life pressure transmitter. /Asset/HDA_74XXPressTrans.jpg
HPT 500 Differential Pressure Transducer
(2) The HPT differential pressure transmitter series was specially developed to provide an low-cost solution for differential pressure. Via an internal piston movement, the generated differential pressure is detected by means of a Hall sensor.The sensor reacts to increasing contamination degree of the element by increasing the differential pressure signal. The media compatibility includes hydraulic oils, lubrication oils, HFA, HFB and HFD as well as all further environment-friendly fluids.
The differential pressure transmitter is used in systems requiring a continuous, intelligent monitoring of the differential pressure. It is used both in mobile and in industrial applications. /Asset/HPT 500.png
HDA 8000 Pressure Transducer
(8) The pressure transmitter series HDA 8400 has been specifically developed for the OEM market, e.g. in mobile applications. Like most of our pressure transmitter series, the HDA 8400 is based on a robust and long-life, thin-film sensor.All parts (sensor and pressure connection) which are in contact with the fluid are made of stainless steel and are welded together. This means that there are no sealing points in the interior of the sensor. The possibility of leakage is excluded.
The pressure transmitters are available in various pressure ranges from 0 .. 500 psi to 0 .. 9000 psi. For integration into modern controls, standard analog output signals are available, e.g. 4 .. 20 mA, 0 .. 5 V, 1 .. 6 V or 0 .. 10 V. Ratiometric output signals are also available.
For the electrical connection, different types of integrated connections are available.
A basic accuracy of max. ≤± 0.5 % FS B.F.S.L., combined with a small temperature drift, ensures a broad range of applications for the HDA 8400. /Asset/HDA8000R.jpg
HDA 4700 General Pressure Transducers
(72)The pressure transmitter series HDA 4700 has a very accurate and robust sensor cell with a thin-film strain gauge on a stainless steel membrane.
The output signals 4 .. 20 mA or 0 .. 10 V enable connection to all measurement and control devices of HYDAC ELECTRONIC GMBH as well as standard evaluation systems (e.g. PLC controls).
The main fields of application are in mobile and industrial hydraulics and pneumatics.
HDA 4700 Functional Safety Pressure Transducer
(5) This version of the pressure transmitter series HDA 4700 has been specially developed for use in safety circuits/safety functions as part of the functional safety of machinery and equipment up to PL d - Cat 3 (in accordance with ISO 13849).The pressure transmitters are designed with two channels. Each channel consists of a sensor element and evaluation electronics.
As a result, the pressure transmitter develops two separate and independent output signals in proportion to the pressure.
The safety function is tested by evaluating and comparing the two analogue output signals in a higher-level system.
The main fields of application are as sensor elements in mobile, safety-oriented systems such as load torque displays, load torque limitation in truck-mounted cranes or working platforms and much more. /Asset/HDA 4700 FuSi-frei.png
HDA 4000 Hazardous Rated Pressure Transducer
(80) The pressure transmitter HDA 4000 hazardous rated version has been especially developed for use in potentially explosive atmospheres and is based on the standard HDA 4000 series. As with the industry model of the HDA 4000, devices with hazardous approvals have a proven, fully welded sensor cell with a thin-film strain gauge on a stainless steel membrane without internal seal.Intended fields of application are, for example, in the oil and gas industry, in mining, on gas turbines or in locations with high dust contamination, e.g. in mills. /Asset/HDA_47XX_Haz_PressTrans.jpg
HDA 4700 HSI Pressure Transducer
(26) The pressure transmitter HDA 4700-H with HSI sensor recognition was specially developed for use in conjunction with the HYDAC measuring instruments HMG 5X0, HMG 2500, HMG 4000 and CMU 1000. For data transmission, the HDA 4700-H has an HSI interface (HYDAC Sensor Interface).The HSI sensors are automatically recognized via the HSI interface by the above-mentioned HYDAC measuring instruments and all necessary basic device settings are taken from each sensor.
Like all pressure transmitters of the HDA 4700 series, the HDA 4700-H also has a very accurate and robust sensor cell with a thin-film strain gauge on a stainless steel membrane. It combines excellent technical data with a very compact design. /Asset/HE_HDA 4748-H_sw.png
HDA 4800 General Pressure Transducer
(21) The pressure transmitter series HDA 4800 has a very accurate and robust sensor cell with a thin-film strain gauge on a stainless steel membrane.Outstanding technical data and robust construction make the HDA 4800 particularly suited to the field of test rig and diagnostic technology. It is also suitable for a broad range of applications in industry.
Since the accuracy of a pressure transmitter varies greatly with the temperature of the fluid, the instrument has excellent characteristics in this respect. By default, the output signals 4 .. 20 mA, 0 .. 10 V and 0 .. 20 mA (source) are available. /Asset/HDA_47XXPressTrans.jpg
HDA 4800 Pressure Transducer for Steel Works
(15) This high-precision pressure transmitter was specially developed and adapted for the sophisticated measurement demands of steelworks technology.The instrument has a very robust sensor cell with a thin-film strain gauge on a stainless steel membrane.
Its outstanding specifications in respect of temperature effect (temperature drift for zero point and span are in each case max. ≤ ± 0.01 % FS/ºC) and accuracy (≤ ± 0.125 % FS typ.) make it ideally suited for use in the environmental conditions found in steelworks.
The excellent EMC characteristics guarantee signal stability during the harshest high frequency, electromagnetic interference.
Additional protection against humidity and vibrations is achieved by encapsulation. A heat shrink sleeving is used to protect the sensor from bending. /Asset/HDA_48XX_PressTrans_Steel.jpg
HPT 1400S SMART Pressure Transducers
(3)The new generation of smart sensors is designed to generate further relevant information in addition to the operation data. This ensures the support of dynamic, real-time optimised and self-organizing processes, which optimizes the availability as well as the resource consumption and reduces operating costs.
The pressure transmitter series HPT 1400S has been specifically developed for series application and for the use in extremely limited space conditions.
Like most of our pressure transmitter series, the HPT 1400S is based on a robust and long-life, thin-film sensor.
HDA 4000 Flush Mount Pressure Transducer
(8) Pressure Transmitter HDA 4400 with a flush membrane was designed specifically for applications in which a standard pressure port could become blocked, clogged or frozen by the particular medium used. Further applications include processes where the medium changes regularly and any residues could cause mixing or contamination of the media. Like the standard model, the HDA 4400 with flush membrane has a pressure measurement cell with a thin-film strain gauge on a Stainless Steel membrane for relative pressure measurement in the high pressure range. /Asset/HDA_4000_FlushMnt_PressTrans.jpg
HDA 7400 Flush Mount Pressure Transducer
(2) Pressure Transmitter HDA 7400 with a flush membrane was designed specifically for applications in which a standard pressure port could become blocked, clogged or frozen by the particular medium used. Further applications include processes where the medium changes regularly and any residues could cause mixing or contamination of the media.Like the standard model, the HDA 7400 with flush membrane has a pressure measurement cell with a thin-film strain gauge on a Stainless Steel membrane for relative pressure measurement in the high pressure range. /Asset/HDA_7400_FlushMnt_PressTrans.jpg
HDA 4100 Absolute Pressure Transducer
(13) The pressure transmitter series HDA 4100 has a ceramic pressure measurement cell with thick-layer strain gauge which has been specially developed for measuring absolute pressure in the low-pressure range. The output signals 4 .. 20 mA or 0 .. 10 V allow connection of all HYDAC ELECTRONIC GMBH measurement and control devices as well as industry standard open- and closed-loop control instruments. The main fields of application are low pressure applications in hydraulics and pneumatics, particularly in refrigeration and air-conditioning technology and pharmaceutical industries. /Asset/HDA_4100_4300_4400_4700_Absol_Ship_PressTrans.jpg
HDA 4100 Absolute Shipping Approval Pressure Transducer
(2) This pressure transmitter has been specially developed for shipbuilding applications and is based on the HDA 4000 series.The HDA 4100 has a ceramic measurement cell with thick-layer strain gauge for measuring absolute pressure in the low pressure range.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing. /Asset/HDA_4100_4300_4400_4700_Absol_Ship_PressTrans_1.jpg
HDA 4300 Shipping Approval Pressure Transducer
(2) This pressure transmitter has been specially developed for shipbuilding applications and is based on the HDA 4000 series.The HDA 4300 has a ceramic measurement cell with thick-layer strain gauge for measuring relative pressure in the low pressure range.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing. /Asset/HDA_4100_4300_4400_4700_Absol_Ship_PressTrans_2.jpg
HDA 4400 Shipping Approval Pressure Transducer
(7) This pressure transmitter has been specially developed for shipbuilding applications and is based on the HDA 4000 series.The HDA 4400 is designed to measure relative pressures in the high pressure range by means of its sensor measurement cell with thin-film strain gauge on a Stainless Steel membrane.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing. /Asset/HDA_4100_4300_4400_4700_Absol_Ship_PressTrans_3.jpg
HDA 4700 Shipping Approval Pressure Transducer
(11) This pressure transmitter has been specially developed for shipbuilding applications and is based on the HDA 4000 series.The HDA 4700 is designed to measure relative pressures in the high pressure range by means of its sensor measurement cell with thin-film strain gauge on a Stainless Steel membrane.
The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. /Asset/HDA_4100_4300_4400_4700_Absol_Ship_PressTrans_4.jpg
HPT 500 Hazardous Rated Differential Pressure Transducer
HPT 500 was specially developed to provide a cost-efficient solution for the measurement of differential pressure. A piston movement inside of the device is evaluated by means of a Hall sensor, which enables to determine the occurring differential pressure and makes available an analogue output signal for the integration into a controller. The particularity about this measuring principle is that even with high pressures, e.g. in a 350 bar system, high-precision measurement of very low differential pressures (i.e. < 2 bar) is possible.The differential pressure transmitters with the ignition protection type "flameproof enclosure" combine ATEX, IECEx and CCSAUS approval for the North American market. This allows universal world wide use of the sensor in potentially explosive atmospheres. /Asset/HPT_500_PressTrans.jpg
HDA 8000 Functional Safety Pressure Transducer
(5) This version of the pressure transmitter series HDA 8700 has been specially developed for use in safety circuits / safety functions as part of the functional safety of machinery and equipment up to SIL 2 (IEC 61508) or PL d (ISO 13849). During normal operation the pressure transmitter HDA 8700 generates an output signal proportional to the pressure. In the background, the pressure transmitter performs cyclical diagnostic tests to detect internal errors. If an instrument error is detected, the pressure transmitter HDA 8700 supplies an output signal < 3 mA which is recognised by the user as an unacceptable discrepancy. This means that the pressure transmitter HDA 8700 achieves Performance Level d in the Safety category (based on a Category 2 of the architecture) and SIL 2. As a result, the pressure transmitter can be recommended for use in applications where safety is critical. The main fields of application are in mobile and stationary safety-oriented systems such as load torque displays or load torque limitation in loading cranes or working platforms. /Asset/HDA_8000_Hydrogen_FuncSafe_PressTrans_1.jpg