Temperature Transducers
temperature-transducers
The temperature sensor, based on a PT 1000 and corresponding evaluation electronics, is capable of measuring temperatures in the range -13 ºF to +212 ºF.
The sensor has analog output signals of 4 .. 20 mA and 0 ..10 V available as standard for integration into modern control systems. The pressure resistance up to 8700 psi and excellent EMC characteristics make the ETS 4100 ideal for use in harsh conditions. /Asset/ETS_4XXXTempTrans.jpg
The sensor has various analog output signals as standard, e.g. 4 .. 20 mA or 0 ... 10 V to enable integration into modern control systems through an M12 x 1 connector.
The pressure resistance up to 8700 psi and excellent EMC characteristics make the ETS 7200 ideal for use in harsh conditions. /Asset/ETS_7XXX.jpg
For integration into modern controls, standard analogue output signals are available, e.g. 4 .. 20 mA, 0 .. 5 V, 1 .. 6 V or 0 .. 10 V. Ratiometric output signals are also available. For the electrical connection, various built-in connection plugs are available.
The pressure resistance up to 600 bar and excellent EMC characteristics make the HTT 8000 ideal for use in harsh conditions. /Asset/Elect_TempTransd_HTT8000.jpg
The ETS 4100-HC have been designed for the HMG 4000 using a CAN-based output called HCSI (HYDAC CAN Sensor Interface)
Like all temperature transmitters of the ETS 4000 series, these feature a robust design and excellent EMC properties. The temperature sensor is designed to measure temperatures in the range of -25 °C .. +100 °C /Asset/ETS_4XXXTempTrans_1.jpg
ETS 4000 Temperature Transducer
(11) The ETS 4100 is a robust electronic temperature transmitter which is particularly suited to measuring temperature in hydraulic applications in industry.The temperature sensor, based on a PT 1000 and corresponding evaluation electronics, is capable of measuring temperatures in the range -13 ºF to +212 ºF.
The sensor has analog output signals of 4 .. 20 mA and 0 ..10 V available as standard for integration into modern control systems. The pressure resistance up to 8700 psi and excellent EMC characteristics make the ETS 4100 ideal for use in harsh conditions. /Asset/ETS_4XXXTempTrans.jpg
ETS 7000 Temperature Transducer
(3) The ETS 7200 is an electronic temperature transmitter which, because of its compact design, is particularly suited to measuring temperature in hydraulic applications in the industrial and mobile sectors. Based on a silicon semiconductor device and corresponding evaluation electronics, the temperature sensor is designed to measure temperatures in the range -13 ºF..+212 ºF.The sensor has various analog output signals as standard, e.g. 4 .. 20 mA or 0 ... 10 V to enable integration into modern control systems through an M12 x 1 connector.
The pressure resistance up to 8700 psi and excellent EMC characteristics make the ETS 7200 ideal for use in harsh conditions. /Asset/ETS_7XXX.jpg
HTT 8000 Temperature Transducer
(2) The HTT 8000 series of temperature transmitters was specifically developed for OEM applications e.g. in mobile applications. It is based on a silicon semiconductor device with corresponding evaluation electronics. All parts in contact with fluid are in stainless steel, and are welded together.For integration into modern controls, standard analogue output signals are available, e.g. 4 .. 20 mA, 0 .. 5 V, 1 .. 6 V or 0 .. 10 V. Ratiometric output signals are also available. For the electrical connection, various built-in connection plugs are available.
The pressure resistance up to 600 bar and excellent EMC characteristics make the HTT 8000 ideal for use in harsh conditions. /Asset/Elect_TempTransd_HTT8000.jpg
ETS 4100 HSI & HCSI Temperature Transducer
(5) The electronic temperature transmitter ETS 4100-H with HSI sensor recognition has been specially developed for use in conjunction with HYDAC measuring instruments HMG 500, HMG 510, HMG 3000, HMG 3010 and CMU 1000.The ETS 4100-HC have been designed for the HMG 4000 using a CAN-based output called HCSI (HYDAC CAN Sensor Interface)
Like all temperature transmitters of the ETS 4000 series, these feature a robust design and excellent EMC properties. The temperature sensor is designed to measure temperatures in the range of -25 °C .. +100 °C /Asset/ETS_4XXXTempTrans_1.jpg